norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Rubber buffers steel or stainless steel, type B
26102

Rubber buffers steel or stainless steel, type B

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel galvanized.
Stainless steel bright.
Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30°C to +80°C.On request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26102 Rubber buffers steel or stainless steel, type B 171 kB

Drawings

Rubber buffers steel or stainless steel, type B

Item selection/filter

Order No.

Main
material
DHGLTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26102-00800855Steel88M3633517 11.70 SEK
26102-01001055Steel1010M41047575 11.70 SEK
26102-01001555Steel1015M41045060 12.96 SEK
26102-01500855Steel1510M4104130130 12.65 SEK
26102-01501555Steel1515M4104100120 12.96 SEK
26102-02001555Steel2015M6186325390 13.59 SEK
26102-02002055Steel2020M6186130260 13.59 SEK
26102-02002555Steel2025M618695210 15.79 SEK
26102-02501555Steel2515M6186333399 15.88 SEK
26102-02502055Steel2520M6186195410 16.93 SEK
26102-02502555Steel2525M6186117257 16.93 SEK
26102-02503055Steel2530M6186100300 18.60 SEK
26102-03001555Steel3015M8238590708 19.02 SEK
26102-03002055Steel3020M8238280560 20.27 SEK
26102-03002555Steel3025M8238180396 20.06 SEK
26102-03003055Steel3030M8238168504 22.15 SEK
26102-03004055Steel3040M823888308 22.68 SEK
26102-04002055Steel4020M8238700840 28.01 SEK
26102-04003055Steel4030M8238273820 27.91 SEK
26102-04004055Steel4040M8238189660 32.81 SEK
26102-05002055Steel5020M10281014712500 35.85 SEK
26102-05002555Steel5025M1028106301386 36.16 SEK
26102-05003055Steel5030M1028105451635 36.16 SEK
26102-05004055Steel5040M1028103101116 36.27 SEK
26102-05005055Steel5050M102810180900 41.28 SEK
26102-06004055Steel6040M1028105001750 53.82 SEK
26102-07004555Steel7045M1028106002400 69.29 SEK
26102-07502555Steel7525M12371224403660 57.89 SEK
26102-07504055Steel7540M1237127002450 70.85 SEK
26102-07505055Steel7550M1237125202600 79.21 SEK
26102-07505555Steel7555M1237123962178 83.39 SEK
26102-008008551Stainless steel88M3833517 19.97 SEK
26102-010010551Stainless steel1010M41247575 19.97 SEK
26102-015010551Stainless steel1510M4124-- 20.59 SEK
26102-020020551Stainless steel2020M6186130260 27.38 SEK
26102-025020551Stainless steel2520M6186195410 25.29 SEK
26102-030020551Stainless steel3020M8238280560 28.63 SEK
26102-040020551Stainless steel4020M8238700840 47.97 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se