norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note:Temperature resistant up to 100 °C.
The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
On request:Min-Max markings.Drawing reference:
1) cap
2) air filter Form B only
3) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28054 Vent screwswith dipstick 149 kB

Drawings (total overview)

Vent screwswith dipstick

Vent screw with dipstick Form A, without air filter

More information

Drawings

Vent screw with dipstick Form A, without air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
28054-136038A36G3/82341711 17.67 SEK
28054-141012A41G1/22841812 19.00 SEK
28054-147034A47G3/43351712 23.94 SEK
28054-152100A52G13852012 25.65 SEK
28054-163114A63G1 1/44952313 33.44 SEK
28054-163112A63G1 1/25552313,5 33.63 SEK
28054-1361615A36M16x1,52341711 17.67 SEK
28054-1411815A41M18x1,528417,512 17.77 SEK
28054-1412015A41M20x1,528417,512 19.00 SEK
28054-1412215A41M22x1,528417,512 19.10 SEK

Vent screws with dipstick, Form B, with air filter

More information

Drawings

Vent screws with dipstick, Form B, with air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
28054-236038B36G3/82341711 19.95 SEK
28054-241012B41G1/22841812 21.76 SEK
28054-247034B47G3/43351712 23.94 SEK
28054-252100B52G13852012 28.12 SEK
28054-263114B63G1 1/44952313 34.39 SEK
28054-263112B63G1 1/25552313,5 35.82 SEK
28054-2361615B36M16x1,52341711 19.95 SEK
28054-2411815B41M18x1,528417,512 20.90 SEK
28054-2412015B41M20x1,528417,512 21.76 SEK
28054-2412215B41M22x1,528417,512 21.95 SEK