norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Air filter (Form B only) in polyurethane (PU foam).
O-ring in rubber (NBR).
Version:Black housing. Red cap. Filter mesh 60 µm.Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Drawing reference:
1) cap
2) air filter
3) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28034_B Vent screws Form B, with air filter 204 kB

Drawings

Vent screws Form B, with air filter

Item selection/filter

Order No.FormDD1D2LL1CADAcc.PriceOrder
28034-236038B36G3/8231711 14.54 SEK
28034-241012B41G1/2281812 16.63 SEK
28034-247034B47G3/4331712 18.53 SEK
28034-252100B52G1382012 23.09 SEK
28034-263114B63G1 1/4492313 29.26 SEK
28034-263112B63G1 1/2552313,5 30.59 SEK
28034-2361615B36M16x1,5231711 14.54 SEK
28034-2411815B41M18x1,52817,512 15.87 SEK
28034-2412015B41M20x1,52817,512 16.63 SEK
28034-2412215B41M22x1,52817,512 17.39 SEK

Other items in this category