norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Air filter (Form B only) in polyurethane (PU foam).
O-ring in rubber (NBR).
Version:Black housing. Red cap. Filter mesh 60 µm.Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) cap
2) air filter Form B only
3) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28034 Vent screws 192 kB

Drawings (total overview)

Vent screws

Vent screw Form A, without air filter

More information

Drawings

Vent screw Form A, without air filter

Item selection/filter

Order No.FormDD1D2LL1CADAcc.PriceOrder
28034-136038A36G3/8231711 12.54 SEK
28034-141012A41G1/2281812 14.06 SEK
28034-147034A47G3/4331712 16.44 SEK
28034-152100A52G1382012 20.52 SEK
28034-163114A63G1 1/4492313 26.60 SEK
28034-163112A63G1 1/2552313,5 27.93 SEK
28034-1361615A36M16x1,5231711 12.54 SEK
28034-1411815A41M18x1,52817,512 13.49 SEK
28034-1412015A41M20x1,52817,512 14.06 SEK
28034-1412215A41M22x1,52817,512 14.44 SEK

Vent screws Form B, with air filter

More information

Drawings

Vent screws Form B, with air filter

Item selection/filter

Order No.FormDD1D2LL1CADAcc.PriceOrder
28034-236038B36G3/8231711 14.54 SEK
28034-241012B41G1/2281812 16.63 SEK
28034-247034B47G3/4331712 18.53 SEK
28034-252100B52G1382012 23.09 SEK
28034-263114B63G1 1/4492313 29.26 SEK
28034-263112B63G1 1/2552313,5 30.59 SEK
28034-2361615B36M16x1,5231711 14.54 SEK
28034-2411815B41M18x1,52817,512 15.87 SEK
28034-2412015B41M20x1,52817,512 16.63 SEK
28034-2412215B41M22x1,52817,512 17.39 SEK