norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Spring stainless steel.
Lift disc and flat seal rubber (NBR).
Version:Housing black.
Cap red.
Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
Opening pressure 0.20 – 0.25 bar.
Drawing reference:
1) flat seal
2) lift disc
3) cap
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28038 Vent screws with check valve 256 kB

Drawings

Vent screws with check valve

Item selection/filter

Order No.D

D1LL1CADAcc.PriceOrder
28038-3001430G1/42110 16.63 SEK
28038-3003830G3/82110 17.67 SEK
28038-3001230G1/22110 19.10 SEK