norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and cap brass.
Air filter electro zinc-plated steel wire mesh.
Version:Air filter mesh 50 - 60 µm.
Flat seal asbestos-free.
Drawing reference:
1) flat seal
2) vent hole 2x
3) air filter
4) cap
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28040 Vent screws brass 211 kB

Drawings

Vent screws brass

Item selection/filter

Order No.

DD1LL1SWCADAcc.PriceOrder
28040-2001420G1/424,57,518 21.76 SEK
28040-2403824,5G3/824,58,522 26.98 SEK
28040-3001230G1/224,58,527 30.02 SEK