norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DescriptionMaterial:Housing and cap brass. Spring stainless steel. Lift disc aluminium. O-ring rubber (NBR).Version:Flat seal asbestos-free.Note:Opening pressure 0.3 bar (±0.1).Functional principle:See 28038 vent screws with check valve.Drawing reference:
1) flat seal 2) O-ring 3) lift disc 4) vent hole 2x 5) cap
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.