norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeNote:Temperature resistant to 100°C.Drawing reference:
1) flat seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28028_A Screw plugs Form A, with fill symbol 180 kB

Drawings

Screw plugs Form A, with fill symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-119014A19,5G1/479175 3.33 SEK
28028-122038A22G3/87,510188 3.90 SEK
28028-128012A28G1/27,511249 4.66 SEK
28028-134034A34G3/49113011 6.37 SEK
28028-142100A42G110,51235- 8.84 SEK
28028-151114A51G1 1/41213,542- 13.02 SEK
28028-158112A58G1 1/21014,550- 14.54 SEK
28028-174200A74G213,51664- 24.51 SEK
28028-1191415A19,5M14X1,579175 3.33 SEK
28028-1211615A21M16X1,57,510186 3.90 SEK
28028-1261815A26M18X1,57,510217 4.09 SEK
28028-1282015A28M20X1,5810248 4.66 SEK
28028-1282215A28M22X1,58112410 4.66 SEK
28028-1524015A52M40X1,5101342- 11.69 SEK