norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Elastomer, soft polyurethaneVersion:RedNote:The double-lip seal guarantees a seal for pressures of 2-3 bar. It also keeps paint out during painting.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28018 Screw plugs 108 kB

Drawings

Screw plugs

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
28018-01816,2G1/8810 0.95 SEK
28018-01418,1G1/49,912,5 1.24 SEK
28018-03821G3/8911 1.24 SEK
28018-01225,2G1/21114 1.81 SEK
28018-03431,3G3/411,514 2.38 SEK
28018-10036G11215,5 2.38 SEK