norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66. Ferrite permanent magnet.Version:Black. Flat seal asbestos-freeNote:Temperature resistant with oil up to 100°C, with water up to 70°C.
The magnetic effect of the screw plug attracts iron particles in the oil.
Screwing the plug into the drain outlet diminishes possible damage to mechanical components.
Drawing reference:
1) flat seal
2) magnet
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28024 Screw plugs with magnet 206 kB

Drawings

Screw plugs with magnet

Item selection/filter

Order No.

DD1D2LL1L2SWCADAcc.PriceOrder
28024-2001420G1/4879517 13.97 SEK
28024-2203822G3/8137,5101018 18.15 SEK
28024-2701227G1/213811924 20.90 SEK
28024-3403434G3/419,69116,530 27.65 SEK
28024-4210042G119,610,5121435 36.10 SEK
28024-20141520M14X1,5879517 13.97 SEK