norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0737.
O-ring NBR, Shore 90.
Version:Electro zinc-plated.Note:Operating temperature: -20°C / +100°C.
Operating pressure: max. 70 bar for static application.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28021 Screw plugs with hexagon socket 140 kB

Drawings

Screw plugs with hexagon socket

Item selection/filter

Order No.

D

D1LL1SWCADAcc.PriceOrder
28021-1501815G1/81394 6.84 SEK
28021-1901419G1/416116 7.70 SEK
28021-2203822G3/817116 9.60 SEK
28021-2701227G1/220148 15.01 SEK
28021-3203432G3/4201412 16.53 SEK
28021-4000140G1221612 32.68 SEK
28021-5011450G1 1/4251812 74.20 SEK
28021-5511255G1 1/2241724 100.51 SEK
28021-14101015M10X11285 8.08 SEK
28021-17121517M12X1,516106 10.93 SEK
28021-19141519M14X1,516106 9.03 SEK
28021-22161522M16X1,516106 10.64 SEK
28021-25181525M18X1,517118 11.21 SEK
28021-27201527M20X1,518128 15.20 SEK
28021-28221528M22X1,5181210 16.15 SEK
28021-32261532M26X1,52013,512 21.00 SEK
28021-32270232M27X22013,512 28.12 SEK
28021-40330240M33X2211517 57.38 SEK
28021-50420250M42X2241722 79.42 SEK
28021-55480255M48X2241724 142.03 SEK