norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Version:Flat seal asbestos-free.Note:Form B has a vent hole on the side of the hexagon head with a diameter of between 2 and 3.5 mm, depending on the size of the screw plug.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) vent hole Form B only
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28029 Screw plugs with dipstick 215 kB

Drawings (total overview)

Screw plugs with dipstick

Screw plugs with dipstick, Form A

More information

Drawings

Screw plugs with dipstick, Form A

Item selection/filter

Order No.

FormD

D1D3LL1SWCADAcc.PriceOrder
28029-119014A19G1/447917 11.31 SEK
28029-122038A22G3/847,51018 11.50 SEK
28029-128012A28G1/247,51124 12.35 SEK
28029-134034A34G3/4591130 15.11 SEK
28029-142100A42G1510,51235 18.15 SEK
28029-151114A51G1 1/451213,542 24.32 SEK
28029-1191415A19M14X1,547917 12.35 SEK
28029-1211615A21M16X1,547,51018 13.59 SEK
28029-1261815A26M18X1,547,51021 14.25 SEK
28029-1282015A28M20X1,5481024 14.44 SEK
28029-1282215A28M22X1,5481124 14.63 SEK

Screw plugs with dipstick, Form B

More information

Drawings

Screw plugs with dipstick, Form B

Item selection/filter

Order No.

FormD

D1D3LL1SWCADAcc.PriceOrder
28029-219014B19G1/447917 11.50 SEK
28029-222038B22G3/847,51018 11.78 SEK
28029-228012B28G1/247,51124 12.83 SEK
28029-234034B34G3/4591130 15.58 SEK
28029-242100B42G1510,51235 20.14 SEK
28029-251114B51G1 1/451213,542 26.03 SEK
28029-2191415B19M14X1,547917 14.25 SEK
28029-2211615B21M16X1,547,51018 15.58 SEK
28029-2261815B26M18X1,547,51021 16.15 SEK
28029-2282015B28M20X1,5481024 16.63 SEK