norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Aluminium. Ferrite permanent magnet.Version:Bright. Flat seal asbestos-free.Note:The magnetic effect of the screw plug attracts iron particles in the oil.
Screwing the plug into the drain outlet diminishes possible damage to mechanical components.
Drawing reference:
1) flat seal
2) magnet
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28026 Screw plugs aluminium with magnet 176 kB

Drawings

Screw plugs aluminium with magnet

Item selection/filter

Order No.D

D1D2LL1L2SWCADAcc.PriceOrder
28026-2101421G1/45710619 18.15 SEK
28026-2403824,5G3/88710722 26.22 SEK
28026-3001230G1/210810727 27.17 SEK
28026-3603436,5G3/413810734 46.08 SEK
28026-4210042,5G113814740 62.42 SEK