norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, cap in thermoplastic polyamide 66. Rubber O-ring (NBR).Version:Black housing, red cap.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28022_B Press-in plugs Form B, with vent 206 kB

Drawings

Press-in plugs Form B, with vent

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
28022-23018B30182314148 9.69 SEK
28022-23020B3020241415,58 11.40 SEK
28022-23026B3026301416,59,5 13.49 SEK
28022-23030B30303414179,5 17.39 SEK