norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form A: without vent
Form B: with vent
Form C: with vent and air filter

1) O-ring
2) air filter Form C only
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28022 Press-in plugs 207 kB

Drawings (total overview)

Press-in plugs

Press-in plugs Form A, without vent

More information

Drawings

Press-in plugs Form A, without vent

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
28022-13018A30182314148 9.88 SEK
28022-13020A3020241415,58 11.02 SEK
28022-13026A3026301416,59,5 13.02 SEK
28022-13030A30303414179,5 16.91 SEK

Press-in plugs Form B, with vent

More information

Drawings

Press-in plugs Form B, with vent

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
28022-23018B30182314148 9.69 SEK
28022-23020B3020241415,58 11.40 SEK
28022-23026B3026301416,59,5 13.49 SEK
28022-23030B30303414179,5 17.39 SEK

Press-in plugs Form C, with vent and air filter

More information

Drawings

Press-in plugs Form C, with vent and air filter

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
28022-33018C30182314148 11.12 SEK
28022-33020C3020241415,58 12.54 SEK
28022-33026C3026301416,59,5 14.54 SEK
28022-33030C30303414179,5 18.81 SEK