norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Zinc dipstick.
O-ring in rubber (NBR).
Version:Housing black.
Cap red.
Dipstick phosphated.
Note:Temperature resistant to 100°C.On request:Min-Max markings.Drawing reference:
1) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28048_B Press-in plugs with dipstick, Form B, with vent 94,5 kB

Drawings

Press-in plugs with dipstick, Form B, with vent

Item selection/filter

Order No.FormDdrill Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28048-23018B30182314148 13.11 SEK