norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeNote:Temperature resistant to 100°C.Drawing reference:
Form A: with fill symbol
Form B: with fill symbol and vent hole
Form C: with drain symbol

1) flat seal
2) vent hole Form B only
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28028 Screw plugs 236 kB

Drawings (total overview)

Screw plugs

Screw plugs Form A, with fill symbol

More information

Drawings

Screw plugs Form A, with fill symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-119014A19,5G1/479175 3.33 SEK
28028-122038A22G3/87,510188 3.90 SEK
28028-128012A28G1/27,511249 4.66 SEK
28028-134034A34G3/49113011 6.37 SEK
28028-142100A42G110,51235- 8.84 SEK
28028-151114A51G1 1/41213,542- 13.02 SEK
28028-158112A58G1 1/21014,550- 14.54 SEK
28028-174200A74G213,51664- 24.51 SEK
28028-1191415A19,5M14X1,579175 3.33 SEK
28028-1211615A21M16X1,57,510186 3.90 SEK
28028-1261815A26M18X1,57,510217 4.09 SEK
28028-1282015A28M20X1,5810248 4.66 SEK
28028-1282215A28M22X1,58112410 4.66 SEK
28028-1524015A52M40X1,5101342- 11.69 SEK

Screw plugs Form B, with fill symbol and vent hole

More information

Drawings

Screw plugs Form B, with fill symbol and vent hole

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-219014B19,5G1/479175 3.80 SEK
28028-222038B22G3/87,510188 4.09 SEK
28028-228012B28G1/27,511249 4.85 SEK
28028-234034B34G3/49113011 7.03 SEK
28028-242100B42G110,51235- 9.12 SEK
28028-251114B51G1 1/41213,542- 13.78 SEK
28028-258112B58G1 1/21014,550- 17.39 SEK
28028-274200B74G213,51664- 25.08 SEK
28028-2191415B19,5M14X1,579175 3.80 SEK
28028-2211615B21M16X1,57,510186 4.28 SEK
28028-2261815B26M18X1,57,510217 4.28 SEK
28028-2282015B28M20X1,5810248 4.85 SEK
28028-2282215B28M22X1,58112410 5.04 SEK
28028-2524015B52M40X1,5101342- 12.45 SEK

Screw plugs Form C, with drain symbol

More information

Drawings

Screw plugs Form C, with drain symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-319014C19,5G1/479175 3.33 SEK
28028-322038C22G3/87,510188 3.90 SEK
28028-328012C28G1/27,511249 4.66 SEK
28028-334034C34G3/49113011 6.37 SEK
28028-342100C42G110,51235- 8.84 SEK
28028-351114C51G1 1/41213,542- 13.02 SEK
28028-358112C58G1 1/21014,550- 14.54 SEK
28028-374200C74G213,51664- 24.51 SEK
28028-3191415C19,5M14X1,579175 3.33 SEK
28028-3211615C21M16X1,57,510186 3.90 SEK
28028-3261815C26M18X1,57,510217 4.09 SEK
28028-3282015C28M20X1,5810248 4.66 SEK
28028-3282215C28M22X1,58112410 4.66 SEK
28028-3524015C52M40X1,5101342- 11.69 SEK