norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing in thermoplastic polyamide.
Plastic reflector.
Version:Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost.
Flat seal, asbestos-free.
Reflector white.
On request:Rubber gasket (NBR).Drawing reference:
Form A: without reflector
Form B: with reflector

1) flat seal
2) check mark
3) reflector
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28004 Oil level sight glasses 199 kB

Drawings (total overview)

Oil level sight glasses

Oil level sight glasses, Form A, without reflector

More information

Drawings

Oil level sight glasses, Form A, without reflector

Item selection/filter

Order No.FormDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28004-120014A20G1/41578176 5.89 SEK
28004-122038A22G 3/8146,510,5188 6.37 SEK
28004-128012A28G 1/2168112412 7.03 SEK
28004-135034A35G 3/4218123016 9.41 SEK
28004-143100A43G 132111236- 13.02 SEK
28004-151114A51G1 1/433101642- 26.60 SEK
28004-158112A58G 1 1/240121650- 32.59 SEK
28004-174200A74G 248122264- 45.60 SEK
28004-1201415A20M14X1,51578177 5.89 SEK
28004-1221615A22M16X1,5146,510188 6.37 SEK
28004-1251815A25M18X1,516710,52110 6.37 SEK
28004-1282015A28M20X1,5187,5112416 7.03 SEK
28004-1282215A28M22X1,5167,512,52412 7.22 SEK
28004-1362615A36M26X1,5218,513,5302112.07 SEK
28004-1362715A36M27X1,5218,513,5302112.73 SEK
28004-1514015A51M40X1,532101742- 27.65 SEK

Oil level sight glasses, Form B, with reflector

More information

Drawings

Oil level sight glasses, Form B, with reflector

Item selection/filter

Order No.

FormDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28004-222038B22G 3/8146,510,5188 7.89 SEK
28004-228012B28G 1/2168112412 8.93 SEK
28004-235034B35G 3/4218123016 12.26 SEK
28004-243100B43G 132111236- 16.91 SEK
28004-251114B51G1 1/433101642- 26.70 SEK
28004-258112B58G 1 1/240121650- 33.92 SEK
28004-274200B74G 248122264- 46.27 SEK
28004-2221615B22M16X1,5146,510188 7.89 SEK
28004-2251815B25M18X1,516710,52110 7.98 SEK
28004-2282015B28M20X1,5187,5112416 8.93 SEK
28004-2282215B28M22X1,5167,512,52412 9.41 SEK
28004-2362615B36M26X1,5218,513,5302114.73 SEK
28004-2362715B36M27X1,5218,513,5302115.30 SEK
28004-2514015B51M40X1,532101742- 28.41 SEK