norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Housing thermoplastic polyamide.
O-ring NBR, Shore 70.
Reflector plastic.
Version:Housing, transparent, high mechanical stability, non-ageing, temperature resistant up to 90 °C, resistant to solvents but not to alcohol or frost.
Reflector white.
Note:For use where there is no internal pressure.Drawing reference:
1) reflector
2) O-ring
3) check mark
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28006 Oil level sight glasses press-in 196 kB

Drawings

Oil level sight glasses, press-in

Item selection/filter

Order No.

DD1D2LL1L2CADAcc.PriceOrder
28006-2420242014473 11.12 SEK
28006-3026302620483,5 13.49 SEK
28006-3632363224494 15.30 SEK
28006-42384238304104 18.24 SEK
28006-44404440324104 20.33 SEK