norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing in aluminium.
Reflector in aluminium or white plastic.
Polyamide viewing lens.
Version:Transparent viewing lens,
temperature-resistant with oil up to 100 °C,
with water up to 70 °C.
Flat seal, asbestos-free.
Note:The G3/8" and M18x1.5 versions have a white plastic reflector.Drawing reference:
1) flat seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28010 Oil level sight glasses aluminium 185 kB

Drawings

Oil level sight glasses, aluminium

Item selection/filter

Order No.

DD1D2LL1SWTightening
torque
max. Nm
Pressure load
max. bar
CADAcc.PriceOrder
28010-2001420G1/4118817910 12.45 SEK
28010-2403824,1G 3/812,79,59221210 17.96 SEK
28010-2901229,7G 1/215109271810 23.66 SEK
28010-3603435,2G 3/421,91011322410 30.88 SEK
28010-4210044,1G 125,1111140-10 66.41 SEK
28010-5211455G1 1/43413,51250-10 81.80 SEK
28010-24181524,5M18X1,513109221210 22.33 SEK
28010-29221529,5M22X1,516109271810 26.79 SEK