norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Oil level sight glasses, aluminium, glass window
28012

Oil level sight glasses, aluminium, glass window

go back

Item description/product images

DescriptionMaterial:Housing, reflector in aluminium.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Version:Viewing lens, temperature-resistant to 150 °C.
Flat seal, asbestos-free.
Note:Resists high pressure and heat. Natural glass as the viewing lens ensures optimal light transmission and high surface hardness.Drawing reference:
1) flat seal
2) external seal
3) internal seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28012 Oil level sight glasses aluminium, glass window 209 kB

Drawings

Oil level sight glasses, aluminium, glass window

Item selection/filter

Order No.D

D1D2LL1SWTightening
torque
max. Nm
Pressure load
max. bar
CADAcc.PriceOrder
28012-2901229,5G 1/212109271820 44.37 SEK
28012-3403434,5G 3/4161210322420 56.15 SEK
28012-4210042,5G 123121040-20 78.57 SEK
28012-29201529,5M20x1,512109271820 44.37 SEK
28012-42331542,5M33x1,523121040-20 78.57 SEK