norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial, version:1. Housing black thermoplastic polyamide 66.

2. Sealing cap red thermoplastic polyamide 66.

3. Air filter polyurethane (PU foam), filter grade 40 µm.

4. Flat seal NBR

5. Fastening screw nickel-plated steel.

6. Press-in unit black thermoplastic polyamide 66.

7. Stop sleeve black thermoplastic polyamide 66.

8. Fastening nut black polyamide 66.

9. O-ring NBR, Shore 70.

10. Filler sieve black thermoplastic polypropylene.

11. Chain nickel-plated brass.
Note:Temperature resistant up to 80 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28070 Filler necks 260 kB

Drawings

Filler necks

Item selection/filter

Order No.

DD1D2D3LL1L2SCADAcc.PriceOrder
28070-706020703855M60X246,588802 - 8 88.35 SEK