norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Version:Black handle.
Dipstick, phosphated.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form B: with vent hole
Form C: without vent hole
Form D: with vent hole

1) O-ring
2) Form D only
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28060 Dipsticks 126 kB

Drawings (total overview)

Dipsticks

Dipstick Form B, with vent hole

More information

Drawings

Dipstick Form B, with vent hole

Item selection/filter

Order No.

FormDD1D2D3D4
Ø
LL1S
min.
CADAcc.PriceOrder
28060-22714B271418134341310 11.02 SEK
28060-23218B32182414545179 12.64 SEK
28060-23220B32202414544,51810 13.78 SEK

Dipstick Form B, without vent hole

More information

Drawings

Dipstick Form B, without vent hole

Item selection/filter

Order No.FormDD1D2D3D4
Ø
LL1S
min.
CADAcc.PriceOrder
28060-32714C271418134342017 11.02 SEK
28060-33012C271218144362016 9.69 SEK
28060-33318C331824145442117,5 12.45 SEK
28060-33520C352024165462117,5 11.88 SEK

Dipstick Form D, with vent hole

More information

Drawings

Dipstick Form D, with vent hole

Item selection/filter

Order No.FormDD1D2D3D4
Ø
LL1S
min.
CADAcc.PriceOrder
28060-42714D271418134342017 11.69 SEK
28060-43318D331824145442117,5 12.64 SEK