norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing in stainless steel;
active surface in POM
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Safety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20900_A Inductive proximity switches, Form A 100 kB

Drawings

Inductive proximity switches, Form A

Item selection/filter

Order No.

Form

DLL1Pmaterial
active
surface
switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20900-010X2000A32716,72000POM11002000PUR cable3 x 0,09 mm² 522.82 SEK
20900-020X5000A42715,45000POM1,51003000PUR cable3 x 0,14 mm² 699.52 SEK