norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Linear modules 
Lifting units 
Rotary modules 
Grip modules 
Inductive proximity switches 
Plug connectors
20000

Linear modules Lifting units Rotary modules Grip modules...

go back

norelem is about movement - 20000

The 20000 product group is divided into four categories:

- Pneumatic linear and gantry modules
- Electric linear and gantry modules
- Pneumatic handling system
- Proximity switches and electrical connectors

Pneumatic linear and gantry modules

Pneumatic linear modules

norelem offers pneumatic linear modules with either two or three round guides. The drive consists of double-action cylinders integrated in the carriage. They are available in four sizes with two or three guide shafts and strokes from 40 to 300 mm. Thanks to the large dimensions of the guide shafts and ball guides, loads of up to 1080 N are possible. Also, the pneumatic linear modules can achieve a repeat accuracy of ±0.01 mm.
Advantages:

- Maximum precision fit between modules using the positioning holes
- Integrated shock absorbers and proximity switches
- Any installation position

Pneumatic linear gantry modules

These linear gantry modules guide loads precisely. The drive consists of a cylinder without piston rod integrated in the carriage. This range comes in three sizes, either with rail guide or round guide. They achieve strokes of up to 5000 mm, with a repeat accuracy of ±0.02 mm. Both guide systems have the same structural dimensions and they can be used in any installation position.
Advantages:

- High process accuracy
- Low deflection ensures large span widths and long travel paths
- Optimal installed size with large piston diameters

Electric linear and gantry modules

Linear actuators with toothed belt drive and profile guide rail

Linear actuators set large bodies in motion. They can absorb the highest forces in all directions. They are therefore the optimal solution when automated linear movements are involved. The norelem product range includes linear actuators in standard lengths with strokes from 200 to 1500 mm. Special lengths are available on request.
Advantages:

- Toothed belt drive for smooth, synchronous running
- Precise rail guide for constant high loads in all directions
- Sealed bearings

Protective caps

Protective caps are used to protect the open shaft ends from dust and dirt. They close off unused hollow shafts at the bearing housing. These protective caps are available in two different sizes.

Slot tables

The additional centring hole at each threaded hole ensures that slot tables are fitted precisely onto the carriages on the linear guides. The profile slots on the top also provide universal mounting possibilities.

Motor adapter sets

Motor adapter sets from norelem are fitted with elastomer jaw coupling systems, which make it easy to connect electric motors. They have very good retaining forces, they are free of play, and are also vibration damping and electrically isolating.

Synchronisation sets

The synchronisation sets enable two parallel linear actuators to be driven by just one motor. They consist of two couplings which are connected by a synchronous shaft.

Pneumatic handling system

Pneumatic linear modules with rail guide

These linear modules can be used in any installation position. The standardised fastening holes allow numerous combinations with our other units. Thanks to the precise centring system, all modules can be combined with each other quickly and easily.
Advantages:

- Highest precision fit between modules using the centring system
- High repeat accuracy
- Short cycle times
norelem offers linear modules either with ball bearing guide or with cross roller guide. Ball bearing guides are suitable for high loads. They are characterised by their high positioning accuracy and their quiet running. Cross roller guides allow high torque loads.

Lifting units, pneumatic

The new range includes pneumatic lifting units either with rail guide or round guide. These lifting units have universal application as a short stroke module. Thanks to the precise centring system, all modules can be combined together quickly and easily.
Advantages:

- No stand necessary, can be screwed onto the work table using the centring system
- High repeat accuracy, low wear with the external hardened stop system

Pneumatic rotary modules

To be able to reach any point in the room, rotary modules are an indispensable component in combination with linear modules. They can be used in any installation position. The extremely compact design of these rotary modules allows high loads in all directions, with high rigidity throughout the system. The turning angle on all versions is continuously adjustable from 0° to 190°.
Advantages:

- Drive has overwind protection
- Available in a heavy-duty version
- Maximum precision fit between modules with the centring system

Proximity switches and electrical connectors

Inductive proximity switches

Inductive proximity switches provide contactless, low wear operation, with high switching frequency and accuracy. They are impervious to vibrations, dust and moisture. As they are screwed in from the top when they are mounted, they are fully embedded in the T-slot. The norelem range includes inductive proximity switches with round housing, rectangular housing or threaded housing.