norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or grey cast iron.Version:PhosphatedNote:Standard HTD profile with metric graduation (rounded toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys are centre bored or pre-drilled.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004 Toothed pulleys profile HTD 8M 264 kB

Drawings (total overview)

Toothed pulleys profile HTD 8M
Toothed pulleys profile HTD 8M

Toothed pulleys profile HTD 8M, for 20 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for 20 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0820018Asteel1845,84321244,4651-2838 93.32 SEK
22004-0820020Asteel2050,93361249,5657-2838 102.62 SEK
22004-0820022Asteel2256,02431254,6562-2838 106.70 SEK
22004-0820024Asteel2461,12491259,7467-2838 119.97 SEK
22004-0820026Asteel2666,21501264,8473-2838 130.83 SEK
22004-0820028Asteel2871,3551469,9377-2838 143.48 SEK
22004-0820030Asteel3076,39601475,0284-2838 156.02 SEK
22004-0820032Asteel3281,49641480,1288-2838 162.39 SEK
22004-0820034Asteel3486,58701485,2194-2838 170.54 SEK
22004-0820036Asteel3691,67751490,398-2838 182.57 SEK
22004-0820038Asteel3896,77801495,39104-2838 193.23 SEK
22004-0820040Asteel40101,868514100,49108-2838 206.60 SEK
22004-0820044Agrey cast iron44112,059614110,67121-2838 246.52 SEK
22004-0820048Agrey cast iron48122,2310414120,86129-2838 264.39 SEK
22004-0820056Bgrey cast iron56142,68014141,231501172838 336.07 SEK
22004-0820060Bgrey cast iron60152,798014151,421581272838 391.04 SEK
22004-0820064Bgrey cast iron64162,978014161,61681372838 391.04 SEK
22004-0820072Bgrey cast iron72183,358018181,971921582838 443.71 SEK
22004-0820080Egrey cast iron80203,729014202,35-1792838 456.36 SEK
22004-0820084Egrey cast iron84213,99014212,53-1902838 515.09 SEK
22004-0820090Egrey cast iron90229,189014227,81-2042838 515.09 SEK
22004-0820112Egrey cast iron112285,219020283,83-2602838 559.60 SEK
22004-0820144Egrey cast iron144366,699020365,32-3422838 750.94 SEK
22004-0820168Egrey cast iron168427,810020426,42-4032838 953.04 SEK
22004-0820192Egrey cast iron192488,9210020487,54-4652838 1,224.11 SEK

Toothed pulleys profile HTD 8M, for 30 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for 30 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0830018Asteel1845,84321244,4651-3848 113.39 SEK
22004-0830020Asteel2050,93361249,5657-3848 124.56 SEK
22004-0830022Asteel2256,02431254,6562-3848 133.34 SEK
22004-0830024Asteel2461,12491259,7467-3848 139.30 SEK
22004-0830026Asteel2666,21501264,8473-3848 152.05 SEK
22004-0830028Asteel2871,3551469,9377-3848 158.63 SEK
22004-0830030Asteel3076,39601475,0284-3848 175.98 SEK
22004-0830032Asteel3281,49641480,1288-3848 194.27 SEK
22004-0830034Asteel3486,58701485,2194-3848 199.71 SEK
22004-0830036Asteel3691,67751490,398-3848 210.88 SEK
22004-0830038Asteel3896,77801495,39104-3848 225.51 SEK
22004-0830040Asteel40101,868514100,49108-3848 239.42 SEK
22004-0830044Agrey cast iron44112,059614110,67121-3848 252.68 SEK
22004-0830048Agrey cast iron48122,2310414120,86129-3848 279.96 SEK
22004-0830056Bgrey cast iron56142,69014141,231501173848 389.16 SEK
22004-0830060Bgrey cast iron60152,799014151,421581273848 469.83 SEK
22004-0830064Bgrey cast iron64162,979014161,61681373848 469.83 SEK
22004-0830072Bgrey cast iron72183,359514181,971921583848 515.81 SEK
22004-0830080Egrey cast iron80203,7210014202,35-1793848 559.81 SEK
22004-0830084Egrey cast iron84213,910014212,53-1903848 656.79 SEK
22004-0830090Egrey cast iron90229,1810014227,81-2043848 656.79 SEK
22004-0830112Egrey cast iron112285,2110020283,83-2603848 640.28 SEK
22004-0830144Egrey cast iron144366,6910020365,32-3423848 784.17 SEK
22004-0830168Egrey cast iron168427,810020426,42-4033848 1,075.21 SEK
22004-0830192Egrey cast iron192488,9210020487,54-4653848 1,312.94 SEK

Toothed pulleys profile HTD 8M, for 50 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for 50 mm wide belts
Toothed pulleys profile HTD 8M, for 50 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0850018Asteel1845,84321244,4651-6070 130.00 SEK
22004-0850020Asteel2050,93361249,5657-6070 133.97 SEK
22004-0850022Asteel2256,02431254,6562-6070 135.43 SEK
22004-0850024Asteel2461,12491259,7467-6070 143.07 SEK
22004-0850026Asteel2666,21501264,8473-6070 158.84 SEK
22004-0850028Asteel2871,3551469,9377-6070 180.37 SEK
22004-0850030Asteel3076,39601475,0284-6070 183.29 SEK
22004-0850032Asteel3281,49641480,1288-6070 202.73 SEK
22004-0850034Asteel3486,58701485,2194-6070 215.90 SEK
22004-0850036Asteel3691,67751490,398-6070 226.88 SEK
22004-0850038Asteel3896,77801495,39104-6070 247.57 SEK
22004-0850040Asteel40101,868514100,49108-6070 261.46 SEK
22004-0850044Agrey cast iron44112,059614110,67121-6070 303.37 SEK
22004-0850048Agrey cast iron48122,2310414120,86129-6070 337.02 SEK
22004-0850056Hgrey cast iron56142,69014141,231501176060 404.32 SEK
22004-0850060Hgrey cast iron60152,7910014151,421581276060 504.22 SEK
22004-0850064Hgrey cast iron64162,9710014161,61681376060 504.22 SEK
22004-0850072Hgrey cast iron72183,3510018181,971921586060 617.60 SEK
22004-0850080Igrey cast iron80203,7211014202,35-1796060 602.03 SEK
22004-0850084Jgrey cast iron84213,911014212,53-1906060 686.47 SEK
22004-0850090Jgrey cast iron90229,1811018227,81-2046060 686.47 SEK
22004-0850112Jgrey cast iron112285,2111020283,83-2606060 857.43 SEK
22004-0850144Jgrey cast iron144366,6911020365,32-3426060 1,104.15 SEK
22004-0850168Jgrey cast iron168427,812020426,42-4036060 1,430.72 SEK
22004-0850192Jgrey cast iron192488,9213020487,54-4656060 1,799.49 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Riemenantrieb Anwendung Anleitungsfilm
Example of use
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se