norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes
22005

Toothed pulleys profile HTD 8M, for assembly with taper...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Cast Iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.Accessory:Taper clamping bushes 23200.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22005 Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes 297 kB

Drawings (total overview)

Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes

Toothed pulley
profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm

More information

Drawings

Toothed pulley
profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm
Toothed pulley
profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm

Item selection/filter

Order No.FormMain
material
Type No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0820022Dgrey cast ironfor taper bush 10082256,02-54,6562382822  121.33 SEK
22005-0820024Dgrey cast ironfor taper bush 11082461,12-59,7467422822  127.70 SEK
22005-0820026Dgrey cast ironfor taper bush 11082666,21-64,8473452822  132.92 SEK
22005-0820028Dgrey cast ironfor taper bush 11082871,3-69,9377522822  138.47 SEK
22005-0820030Dgrey cast ironfor taper bush 11083076,39-75,0284562822  144.84 SEK
22005-0820032Dgrey cast ironfor taper bush 16103281,49-80,1288652825  147.76 SEK
22005-0820034Dgrey cast ironfor taper bush 16103486,58-85,2194662825  152.57 SEK
22005-0820036Dgrey cast ironfor taper bush 16103691,67-90,398682825  162.39 SEK
22005-0820038Dgrey cast ironfor taper bush 16103896,77-95,39104762825  169.71 SEK
22005-0820040Dgrey cast ironfor taper bush 161040101,86-100,49108802825  180.48 SEK
22005-0820044Agrey cast ironfor taper bush 201244112,0599110,67121-2832  207.65 SEK
22005-0820048Agrey cast ironfor taper bush 201248122,23105120,86129-2832  241.60 SEK
22005-0820056Agrey cast ironfor taper bush 201256142,6110141,23150-2832  277.24 SEK
22005-0820064Fgrey cast ironfor taper bush 201264162,97110161,61681402832  356.55 SEK
22005-0820072Fgrey cast ironfor taper bush 201272183,35110181,971921582832  419.25 SEK
22005-0820080Igrey cast ironfor taper bush 201280203,74110202,35-1782832  447.26 SEK
22005-0820090Lgrey cast ironfor taper bush 201290229,18110227,81-2042832  498.58 SEK

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 30 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 30 mm wide belts
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 30 mm wide belts

Item selection/filter

Order No.FormMain
material
Type No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0830022Dgrey cast ironfor taper bush 10082256,02-54,6562383822  141.60 SEK
22005-0830024Dgrey cast ironfor taper bush 11082461,12-59,7467423822  147.76 SEK
22005-0830026Dgrey cast ironfor taper bush 11082666,21-64,8473453822  152.89 SEK
22005-0830028Dgrey cast ironfor taper bush 11082871,3-69,9377523822  157.49 SEK
22005-0830030Hgrey cast ironfor taper bush 16153076,39-75,0284-3838  160.00 SEK
22005-0830032Hgrey cast ironfor taper bush 16153281,49-80,1288-3838  164.90 SEK
22005-0830034Hgrey cast ironfor taper bush 16153486,58-85,2194-3838  174.10 SEK
22005-0830036Hgrey cast ironfor taper bush 16153691,67-90,398-3838  179.95 SEK
22005-0830038Hgrey cast ironfor taper bush 16153896,77-95,39104-3838  196.57 SEK
22005-0830040Hgrey cast ironfor taper bush 161540101,86-100,49108-3838  207.65 SEK
22005-0830044Bgrey cast ironfor taper bush 201244112,05-110,67121903832  241.60 SEK
22005-0830048Bgrey cast ironfor taper bush 201248122,23-120,86129983832  265.75 SEK
22005-0830056Bgrey cast ironfor taper bush 201256142,6-141,231501183832  332.10 SEK
22005-0830064Fgrey cast ironfor taper bush 251764162,97125161,61681403845  412.15 SEK
22005-0830072Fgrey cast ironfor taper bush 251772183,35125181,971921583845  515.60 SEK
22005-0830080Igrey cast ironfor taper bush 251780203,74125202,35-1783845  547.06 SEK
22005-0830090Lgrey cast ironfor taper bush 251790229,18125227,81-2043845  608.51 SEK
22005-0830112Lgrey cast ironfor taper bush 2517112285,21125283,83-2603845  739.76 SEK
22005-0830144Lgrey cast ironfor taper bush 2517144366,69125365,32-3413845  999.76 SEK

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts

Item selection/filter

Order No.FormMain
material
Type No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0850028Bgrey cast ironfor taper bush 11082871,3-69,9377526022  186.96 SEK
22005-0850030Dgrey cast ironfor taper bush 16153076,39-75,0284586038  195.94 SEK
22005-0850032Dgrey cast ironfor taper bush 16153281,49-80,1288606038  213.50 SEK
22005-0850034Dgrey cast ironfor taper bush 16153486,58-85,2194666038  226.14 SEK
22005-0850036Dgrey cast ironfor taper bush 16153691,67-90,398686038  244.85 SEK
22005-0850038Dgrey cast ironfor taper bush 16153896,77-95,39104756038  258.12 SEK
22005-0850040Bgrey cast ironfor taper bush 201240101,86-100,49108806032  276.83 SEK
22005-0850044Bgrey cast ironfor taper bush 201244112,05-110,67121906032  326.57 SEK
22005-0850048Bgrey cast ironfor taper bush 201248122,23-120,861291006032  336.18 SEK
22005-0850056Bgrey cast ironfor taper bush 251756142,6-141,231501206045  433.16 SEK
22005-0850064Egrey cast ironfor taper bush 251764162,97120161,61681386045  527.93 SEK
22005-0850072Egrey cast ironfor taper bush 251772183,35125181,971921586045  622.82 SEK
22005-0850080Ggrey cast ironfor taper bush 302080203,74170202,35-1786051  772.26 SEK
22005-0850090Ggrey cast ironfor taper bush 302090229,18170227,81-2046051  842.06 SEK
22005-0850112Ngrey cast ironfor taper bush 3020112285,21170283,83-2606051  1,081.89 SEK
22005-0850144Ngrey cast ironfor taper bush 3020144366,69170365,32-3416051  1,330.70 SEK
22005-0850168Ngrey cast ironfor taper bush 3020168427,8198426,42-4026051  1,790.61 SEK
22005-0850192Ngrey cast ironfor taper bush 3020192488,92198487,54-4626051  2,492.64 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Riemenantrieb Anwendung Anleitungsfilm
Example of use
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se