norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Toothed pulleys without aluminium rim flanges.
Version:Steel phosphated.
Aluminium bright.
Note:Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys are centre bored or pre-drilled. The pulleys may be recessed on the sides.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004 Toothed pulleys profile HTD 5M 193 kB

Drawings (total overview)

Toothed pulleys profile HTD 5M

Toothed pulleys profile HTD 5M, for 15 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 5M, for 15 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22004-051512Asteel1219,113617,962320,526 46.61 SEK
22004-051514Asteel1422,2814621,142520,526 54.45 SEK
22004-051515Asteel1523,8716622,732820,526 56.12 SEK
22004-051516Asteel1625,4716,5624,322820,526 58.31 SEK
22004-051518Asteel1828,6520627,513220,526 62.18 SEK
22004-051520Asteel2031,8323630,693620,526 66.57 SEK
22004-051521Asteel2133,4224632,283820,526 68.87 SEK
22004-051522Asteel2235,0125,5633,873920,526 69.92 SEK
22004-051524Asteel2438,1927637,064220,528 79.95 SEK
22004-051526Asteel2641,3830640,244620,528 84.44 SEK
22004-051528Asteel2844,5630,5643,425020,528 85.48 SEK
22004-051530Asteel3047,7535846,615120,528 97.71 SEK
22004-051532Asteel3250,9338849,795520,528 107.95 SEK
22004-051536Asteel3657,338856,166220,528 116.62 SEK
22004-051540Asteel4063,6638862,527120,528 133.34 SEK
22004-051544Galuminium4470,0338868,89-20,530 163.34 SEK
22004-051548Galuminium4876,3945875,25-20,530 181.94 SEK
22004-051560Galuminium6095,4950894,35-20,530 225.51 SEK
22004-051572Galuminium72114,59508113,45-20,530 269.93 SEK

Toothed pulleys profile HTD 5M, for 25 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 5M, for 25 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22004-052512Asteel1219,113617,96233036 62.18 SEK
22004-052514Asteel1422,2814621,14253036 69.92 SEK
22004-052515Asteel1523,8716622,73283036 72.11 SEK
22004-052516Asteel1625,4716,5624,32283036 72.84 SEK
22004-052518Asteel1828,6520627,51323036 77.75 SEK
22004-052520Asteel2031,8323630,69363036 79.95 SEK
22004-052521Asteel2133,4224632,28383038 89.45 SEK
22004-052522Asteel2235,0125,5633,87393038 91.03 SEK
22004-052524Asteel2438,1927637,06423038 100.01 SEK
22004-052526Asteel2641,3830640,24463038 109.63 SEK
22004-052528Asteel2844,5630,5643,42503038 116.11 SEK
22004-052530Asteel3047,7535846,61513038 122.17 SEK
22004-052532Asteel3250,9338849,79553038 137.94 SEK
22004-052536Asteel3657,338856,16623038 149.96 SEK
22004-052540Asteel4063,6638862,52713038 172.22 SEK
22004-052544Galuminium4470,0338868,89-3040 209.95 SEK
22004-052548Galuminium4876,3945875,25-3040 226.56 SEK
22004-052560Galuminium6095,4950894,35-3040 291.56 SEK
22004-052572Galuminium72114,59508113,45-3040 358.13 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Riemenantrieb Anwendung Anleitungsfilm
Example of use
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se