norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toothed pulleys profile HTD 5M, for assembly with taper clamping bushes
22005

Toothed pulleys profile HTD 5M, for assembly with taper...

go back

Item description/product images

DescriptionMaterial:Steel or grey cast iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.Accessory:Taper clamping bushes 23200.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22005 Toothed pulleys profile HTD 5M, for assembly with taper clamping bushes 207 kB

Drawings

Toothed pulleys profile HTD 5M, for assembly with taper clamping bushes

Item selection/filter

Order No.Version

FormMain
material
Type No. of
teeth
D

D1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0515034-Hsteelfor taper bush 10083454,11-52,9757-2222  122.38 SEK
22005-0515036-Hsteelfor taper bush 11083657,3-56,1662-2222  131.88 SEK
22005-0515038-Hsteelfor taper bush 11083860,48-59,3467-2222  137.31 SEK
22005-0515040-Hsteelfor taper bush 11084063,66-62,5273-2222  138.57 SEK
22005-0515044-Hsteelfor taper bush 11084470,03-68,8975-2222  158.63 SEK
22005-0515048-Asteelfor taper bush 12104876,396475,2584-20,525  164.27 SEK
22005-0515056-Agrey cast ironfor taper bush 12105689,137087,9994-20,525  182.15 SEK
22005-0515064-Agrey cast ironfor taper bush 121064101,8680100,72108-20,525  190.61 SEK
22005-0515072-Agrey cast ironfor taper bush 161072114,5992113,45121-20,525  199.91 SEK
22005-0515080-Agrey cast ironfor taper bush 161080127,3292126,18135-20,525  205.35 SEK
22005-0515090-Ogrey cast ironfor taper bush 161090143,2492142,1-12220,525  249.96 SEK
22005-0515112-Ogrey cast ironfor taper bush 1610112178,25110177,11-15720,525  386.02 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Riemenantrieb Anwendung Anleitungsfilm
Example of use
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se