norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Note:Endless toothed belts with an arched profile as per ISO 13050 with metric pitch. The rounded shape of the tooth contour provides a particularly high degree of safety against incorrect tooth interlocking, combined with a very rounded tooth mesh.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Temperature range:From -20°C to +100°CFeatures:- Belt speed vmax perm. 50 m/s
- Transmissible power up to 99.1 kW
- Permissible speed up to 6000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Accurate positioning and angles
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22062 Toothed beltprofile HTD 8M 214 kB
 Technischer Hinweis Zahnriemen 728 kB

Drawings

Toothed beltprofile HTD 8M

Item selection/filter

Order No.belt widthNo. of
teeth
Effective lengthCADAcc.PriceOrder
22062-0820X0288belt width 2036288 65.32 SEK
22062-0820X0304belt width 2038304 69.29 SEK
22062-0820X0352belt width 2044352 74.61 SEK
22062-0820X0376belt width 2047376 79.32 SEK
22062-0820X0400belt width 2050400 84.85 SEK
22062-0820X0416belt width 2052416 84.85 SEK
22062-0820X0424belt width 2053424 90.29 SEK
22062-0820X0480belt width 2060480 98.86 SEK
22062-0820X0560belt width 2070560 112.86 SEK
22062-0820X0600belt width 2075600 116.62 SEK
22062-0820X0640belt width 2080640 123.73 SEK
22062-0820X0656belt width 2082656 129.16 SEK
22062-0820X0688belt width 2086688 133.13 SEK
22062-0820X0720belt width 2090720 133.13 SEK
22062-0820X0784belt width 2098784 139.93 SEK
22062-0820X0800belt width 20100800 141.49 SEK
22062-0820X0880belt width 20110880 150.80 SEK
22062-0820X0920belt width 20115920 157.91 SEK
22062-0820X0960belt width 20120960 161.04 SEK
22062-0820X1040belt width 201301040 173.47 SEK
22062-0820X1120belt width 201401120 181.20 SEK
22062-0820X1160belt width 201451160 186.64 SEK
22062-0820X1200belt width 201501200 191.35 SEK
22062-0820X1280belt width 201601280 201.59 SEK
22062-0820X1304belt width 201631304 204.61 SEK
22062-0820X1360belt width 201701360 210.88 SEK
22062-0820X1424belt width 201781424 213.92 SEK
22062-0820X1440belt width 201801440 218.61 SEK
22062-0820X1520belt width 201901520 228.65 SEK
22062-0820X1600belt width 202001600 235.65 SEK
22062-0820X1760belt width 202201760 256.65 SEK
22062-0820X1800belt width 202251800 260.62 SEK
22062-0820X2000belt width 202502000 289.26 SEK
22062-0820X2248belt width 202812248 312.57 SEK
22062-0820X2400belt width 203002400 335.97 SEK
22062-0820X2600belt width 203252600 356.97 SEK
22062-0820X2800belt width 203502800 385.72 SEK
22062-0820X3008belt width 203763008 403.69 SEK
22062-0820X3280belt width 204103280 451.86 SEK
22062-0820X3408belt width 204263408 474.33 SEK
22062-0820X3808belt width 204763808 552.08 SEK
22062-0830X0288belt width 3036288 97.30 SEK
22062-0830X0304belt width 3038304 105.75 SEK
22062-0830X0352belt width 3044352 111.93 SEK
22062-0830X0376belt width 3047376 118.20 SEK
22062-0830X0400belt width 3050400 126.03 SEK
22062-0830X0416belt width 3052416 126.03 SEK
22062-0830X0424belt width 3053424 133.13 SEK
22062-0830X0480belt width 3060480 147.76 SEK
22062-0830X0560belt width 3070560 168.87 SEK
22062-0830X0600belt width 3075600 175.14 SEK
22062-0830X0640belt width 3080640 185.08 SEK
22062-0830X0656belt width 3082656 191.35 SEK
22062-0830X0688belt width 3086688 198.45 SEK
22062-0830X0720belt width 3090720 198.45 SEK
22062-0830X0784belt width 3098784 206.81 SEK
22062-0830X0800belt width 30100800 212.34 SEK
22062-0830X0880belt width 30110880 223.95 SEK
22062-0830X0920belt width 30115920 234.82 SEK
22062-0830X0960belt width 30120960 240.46 SEK
22062-0830X1040belt width 301301040 256.65 SEK
22062-0830X1120belt width 301401120 271.49 SEK
22062-0830X1160belt width 301451160 280.80 SEK
22062-0830X1200belt width 301501200 285.40 SEK
22062-0830X1280belt width 301601280 301.70 SEK
22062-0830X1304belt width 301631304 306.39 SEK
22062-0830X1360belt width 301701360 317.26 SEK
22062-0830X1424belt width 301781424 321.97 SEK
22062-0830X1440belt width 301801440 327.40 SEK
22062-0830X1520belt width 301901520 339.00 SEK
22062-0830X1600belt width 302001600 351.54 SEK
22062-0830X1760belt width 302201760 382.58 SEK
22062-0830X1800belt width 302251800 391.25 SEK
22062-0830X2000belt width 302502000 431.70 SEK
22062-0830X2248belt width 302812248 468.06 SEK
22062-0830X2400belt width 303002400 503.80 SEK
22062-0830X2600belt width 303252600 537.34 SEK
22062-0830X2800belt width 303502800 576.95 SEK
22062-0830X3008belt width 303763008 602.66 SEK
22062-0830X3280belt width 304103280 677.37 SEK
22062-0830X3408belt width 304263408 709.97 SEK
22062-0830X3808belt width 304763808 795.66 SEK
22062-0850X0288belt width 5036288 161.04 SEK
22062-0850X0304belt width 5038304 174.10 SEK
22062-0850X0352belt width 5044352 186.64 SEK
22062-0850X0376belt width 5047376 198.45 SEK
22062-0850X0400belt width 5050400 210.88 SEK
22062-0850X0416belt width 5052416 210.88 SEK
22062-0850X0424belt width 5053424 222.38 SEK
22062-0850X0480belt width 5060480 245.69 SEK
22062-0850X0560belt width 5070560 278.39 SEK
22062-0850X0600belt width 5075600 289.26 SEK
22062-0850X0640belt width 5080640 303.26 SEK
22062-0850X0656belt width 5082656 315.70 SEK
22062-0850X0688belt width 5086688 329.08 SEK
22062-0850X0720belt width 5090720 329.08 SEK
22062-0850X0784belt width 5098784 343.71 SEK
22062-0850X0800belt width 50100800 349.87 SEK
22062-0850X0880belt width 50110880 370.04 SEK
22062-0850X0920belt width 50115920 388.74 SEK
22062-0850X0960belt width 50120960 397.52 SEK
22062-0850X1040belt width 501301040 426.05 SEK
22062-0850X1120belt width 501401120 451.02 SEK
22062-0850X1160belt width 501451160 462.84 SEK
22062-0850X1200belt width 501501200 473.59 SEK
22062-0850X1280belt width 501601280 499.20 SEK
22062-0850X1304belt width 501631304 509.44 SEK
22062-0850X1360belt width 501701360 524.07 SEK
22062-0850X1424belt width 501781424 533.37 SEK
22062-0850X1440belt width 501801440 542.05 SEK
22062-0850X1520belt width 501901520 545.81 SEK
22062-0850X1600belt width 502001600 584.68 SEK
22062-0850X1760belt width 502201760 636.10 SEK
22062-0850X1800belt width 502251800 646.23 SEK
22062-0850X2000belt width 502502000 717.82 SEK
22062-0850X2248belt width 502812248 778.43 SEK
22062-0850X2400belt width 503002400 839.14 SEK
22062-0850X2600belt width 503252600 892.64 SEK
22062-0850X2800belt width 503502800 960.98 SEK
22062-0850X3008belt width 503763008 1,002.36 SEK
22062-0850X3280belt width 504103280 1,085.13 SEK
22062-0850X3408belt width 504263408 1,138.21 SEK
22062-0850X3808belt width 504763808 1,322.66 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Riemenantrieb Anwendung Anleitungsfilm
Example of use
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se