norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Note:Endless toothed belts with an arched profile as per ISO 13050 with metric pitch. The rounded shape of the tooth contour provides a particularly high degree of safety against incorrect tooth interlocking, combined with a very rounded tooth mesh.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Temperature range:From -20°C to +100°CFeatures:- Belt speed vmax perm. 50 m/s
- Transmissible power up to 8.42 kW
- Permissible speed up to 14000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Accurate positioning and angles
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22062 Toothed beltprofile HTD 5M 166 kB
 Technischer Hinweis Zahnriemen 728 kB

Drawings

Toothed beltprofile HTD 5M

Item selection/filter

Order No.belt widthNo. of
teeth
Effective lengthCADAcc.PriceOrder
22062-0515X0275belt width 1555275 63.95 SEK
22062-0515X0300belt width 1560300 68.13 SEK
22062-0515X0330belt width 1566330 68.87 SEK
22062-0515X0350belt width 1570350 69.39 SEK
22062-0515X0375belt width 1575375 71.69 SEK
22062-0515X0385belt width 1577385 74.40 SEK
22062-0515X0400belt width 1580400 74.40 SEK
22062-0515X0425belt width 1585425 75.87 SEK
22062-0515X0450belt width 1590450 77.75 SEK
22062-0515X0460belt width 1592460 78.58 SEK
22062-0515X0475belt width 1595475 79.95 SEK
22062-0515X0500belt width 15100500 80.58 SEK
22062-0515X0535belt width 15107535 84.76 SEK
22062-0515X0550belt width 15110550 86.01 SEK
22062-0515X0565belt width 15113565 87.05 SEK
22062-0515X0600belt width 15120600 88.31 SEK
22062-0515X0615belt width 15123615 88.31 SEK
22062-0515X0620belt width 15124620 88.83 SEK
22062-0515X0630belt width 15126630 89.66 SEK
22062-0515X0635belt width 15127635 89.66 SEK
22062-0515X0665belt width 15133665 91.65 SEK
22062-0515X0700belt width 15140700 95.83 SEK
22062-0515X0710belt width 15142710 98.13 SEK
22062-0515X0740belt width 15148740 99.39 SEK
22062-0515X0755belt width 15151755 100.85 SEK
22062-0515X0800belt width 15160800 102.20 SEK
22062-0515X0835belt width 15167835 104.19 SEK
22062-0515X0840belt width 15168840 105.45 SEK
22062-0515X0860belt width 15172860 108.26 SEK
22062-0515X0890belt width 15178890 110.56 SEK
22062-0515X0900belt width 15180900 111.93 SEK
22062-0515X0925belt width 15185925 114.74 SEK
22062-0515X0950belt width 15190950 116.11 SEK
22062-0515X1000belt width 152001000 116.62 SEK
22062-0515X1050belt width 152101050 123.10 SEK
22062-0515X1125belt width 152251125 127.70 SEK
22062-0515X1200belt width 152401200 131.36 SEK
22062-0515X1270belt width 152541270 136.06 SEK
22062-0515X1420belt width 152841420 152.78 SEK
22062-0515X1500belt width 153001500 168.87 SEK
22062-0515X1595belt width 153191595 203.68 SEK
22062-0515X1690belt width 153381690 216.11 SEK
22062-0515X1800belt width 153601800 234.61 SEK
22062-0515X2000belt width 154002000 254.14 SEK
22062-0525X0275belt width 2555275 101.37 SEK
22062-0525X0300belt width 2560300 106.49 SEK
22062-0525X0330belt width 2566330 110.56 SEK
22062-0525X0350belt width 2570350 114.74 SEK
22062-0525X0375belt width 2575375 118.09 SEK
22062-0525X0385belt width 2577385 120.29 SEK
22062-0525X0400belt width 2580400 120.29 SEK
22062-0525X0425belt width 2585425 124.98 SEK
22062-0525X0450belt width 2590450 127.70 SEK
22062-0525X0460belt width 2592460 129.27 SEK
22062-0525X0475belt width 2595475 130.53 SEK
22062-0525X0500belt width 25100500 134.71 SEK
22062-0525X0535belt width 25107535 138.26 SEK
22062-0525X0550belt width 25110550 140.35 SEK
22062-0525X0565belt width 25113565 142.54 SEK
22062-0525X0600belt width 25120600 145.88 SEK
22062-0525X0615belt width 25123615 146.62 SEK
22062-0525X0620belt width 25124620 148.08 SEK
22062-0525X0630belt width 25126630 148.60 SEK
22062-0525X0635belt width 25127635 149.44 SEK
22062-0525X0665belt width 25133665 152.78 SEK
22062-0525X0700belt width 25140700 155.61 SEK
22062-0525X0710belt width 25142710 158.21 SEK
22062-0525X0740belt width 25148740 161.98 SEK
22062-0525X0755belt width 25151755 167.52 SEK
22062-0525X0800belt width 25160800 170.86 SEK
22062-0525X0835belt width 25167835 173.05 SEK
22062-0525X0840belt width 25168840 176.40 SEK
22062-0525X0860belt width 25172860 179.22 SEK
22062-0525X0890belt width 25178890 181.94 SEK
22062-0525X0900belt width 25180900 185.49 SEK
22062-0525X0925belt width 25185925 188.31 SEK
22062-0525X0950belt width 25190950 191.03 SEK
22062-0525X1000belt width 252001000 193.02 SEK
22062-0525X1050belt width 252101050 199.50 SEK
22062-0525X1125belt width 252251125 211.93 SEK
22062-0525X1200belt width 252401200 218.82 SEK
22062-0525X1270belt width 252541270 223.53 SEK
22062-0525X1420belt width 252841420 251.43 SEK
22062-0525X1500belt width 253001500 278.92 SEK
22062-0525X1595belt width 253191595 307.02 SEK
22062-0525X1690belt width 253381690 323.74 SEK
22062-0525X1800belt width 253601800 389.16 SEK
22062-0525X2000belt width 254002000 422.29 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Riemenantrieb Anwendung Anleitungsfilm
Example of use
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se