norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:The tension meter is used to perform a pre-tension test on commercially available belt systems quickly and easily by means of frequency measurement.
Fully electronic and equipped with state-of-the-art microprocessor technology, the meter enables precise adjustment of all V, toothed and flat belts that have to be tensioned in the range from 10 to 600 Hz.
Technical data:- Measuring range: 10–600 Hz
- Measurement accuracy: 10–400 Hz ± 1% / >400 Hz ± 2%
- Resolution: 10–99.9 Hz: 0.1 Hz / >100 Hz: 1 Hz
- Measurement method: contact-free (acoustic with electronic interference noise suppression)
- Power supply: 2 x 1.5 V Micro (AAA cells)
- Operating time: >48 h permanent measurement (depending on the quality of the batteries used). Automatic shut down after 2 minutes of non-use
- Current consumption: max. 12 mA
- Indicator: - dual-row LCD, 2 x 8 characters
Note:- The measurement must never be performed while the drive is running
- The meter is not permitted or certified for use in potentially explosive areas.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22100 Belt tension meter 94,5 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
22100-01belt tension meter 6,877.98 SEK
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
Riemenantrieb Anwendung Anleitungsfilm
Example of use
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se