norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets triplex 1" x 17,02 mm DIN ISO 606
22266

Sprockets triplex 1" x 17,02 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains. The sprockets are pre-bored.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22266 Sprockets triplex 1" x 17,02 mm DIN ISO 606 299 kB

Drawings

Sprockets triplex 1" x 17,02 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1B3CRCADAcc.PriceOrder
22266-3100170200816 B-31 x 17,02mm25,4 x 17,02877,966,371615,879,62,526 196.67 SEK
22266-3100170200916 B-31 x 17,02mm25,4 x 17,02985,874,271615,879,62,526 237.22 SEK
22266-3100170201016 B-31 x 17,02mm25,4 x 17,021093,882,191615,879,62,526 283.40 SEK
22266-3100170201116 B-31 x 17,02mm25,4 x 17,0211101,790,142015,879,62,526 323.85 SEK
22266-3100170201216 B-31 x 17,02mm25,4 x 17,0212109,798,142015,879,62,526 379.24 SEK
22266-3100170201316 B-31 x 17,02mm25,4 x 17,0213117,7106,122015,879,62,526 445.38 SEK
22266-3100170201416 B-31 x 17,02mm25,4 x 17,0214125,7114,152015,879,62,526 508.82 SEK
22266-3100170201516 B-31 x 17,02mm25,4 x 17,0215133,7122,172015,879,62,526 579.67 SEK
22266-3100170201616 B-31 x 17,02mm25,4 x 17,0216141,8130,22515,879,62,526 649.47 SEK
22266-3100170201716 B-31 x 17,02mm25,4 x 17,0217149,8138,222515,879,62,526 705.49 SEK
22266-3100170201816 B-31 x 17,02mm25,4 x 17,0218157,8146,282515,879,62,526 798.38 SEK
22266-3100170201916 B-31 x 17,02mm25,4 x 17,0219165,9154,332515,879,62,526 879.89 SEK
22266-3100170202016 B-31 x 17,02mm25,4 x 17,0220173,9162,382515,879,62,526 964.65 SEK
22266-3100170202116 B-31 x 17,02mm25,4 x 17,0221182170,432515,879,62,526 1,053.68 SEK
22266-3100170202216 B-31 x 17,02mm25,4 x 17,0222190,1178,482515,879,62,526 1,147.31 SEK
22266-3100170202316 B-31 x 17,02mm25,4 x 17,0223198,1186,532515,879,62,526 1,245.85 SEK
22266-3100170202416 B-31 x 17,02mm25,4 x 17,0224206,2194,592515,879,62,526 1,353.18 SEK
22266-3100170202516 B-31 x 17,02mm25,4 x 17,0225214,2202,662515,879,62,526 1,457.68 SEK
22266-3100170202616 B-31 x 17,02mm25,4 x 17,0226222,3210,723015,879,62,526 1,565.83 SEK
22266-3100170202716 B-31 x 17,02mm25,4 x 17,0227230,4218,793015,879,62,526 1,679.11 SEK
22266-3100170202816 B-31 x 17,02mm25,4 x 17,0228238,4226,853015,879,62,526 1,796.05 SEK
22266-3100170202916 B-31 x 17,02mm25,4 x 17,0229246,5234,923015,879,62,526 1,926.35 SEK
22266-3100170203016 B-31 x 17,02mm25,4 x 17,0230254,62433015,879,62,526 2,054.05 SEK
22266-3100170203116 B-31 x 17,02mm25,4 x 17,0231262,6251,083015,879,62,526 2,180.71 SEK
22266-3100170203216 B-31 x 17,02mm25,4 x 17,0232270,7259,133015,879,62,526 2,313.00 SEK
22266-3100170203316 B-31 x 17,02mm25,4 x 17,0233278,8267,213015,879,62,526 2,457.74 SEK
22266-3100170203416 B-31 x 17,02mm25,4 x 17,0234286,9275,283015,879,62,526 2,616.89 SEK
22266-3100170203516 B-31 x 17,02mm25,4 x 17,0235294,9283,363015,879,62,526 2,782.21 SEK
22266-3100170203616 B-31 x 17,02mm25,4 x 17,0236303291,443015,879,62,526 2,949.41 SEK
22266-3100170203816 B-31 x 17,02mm25,4 x 17,0238319,2307,593015,879,62,526 3,261.86 SEK
22266-3100170204016 B-31 x 17,02mm25,4 x 17,0240335,3323,733015,879,62,526 3,764.83 SEK
22266-3100170204216 B-31 x 17,02mm25,4 x 17,0242353,7339,93015,879,62,526 4,126.40 SEK
22266-3100170204416 B-31 x 17,02mm25,4 x 17,0244369,8356,063015,879,62,526 4,505.31 SEK
22266-3100170204516 B-31 x 17,02mm25,4 x 17,0245377,9364,123015,879,62,526 4,699.68 SEK
22266-3100170204616 B-31 x 17,02mm25,4 x 17,0246386372,213015,879,62,526 4,900.74 SEK
22266-3100170204816 B-31 x 17,02mm25,4 x 17,0248402,1388,363015,879,62,526 5,337.65 SEK
22266-3100170205016 B-31 x 17,02mm25,4 x 17,0250418,3404,523015,879,62,526 5,767.05 SEK
22266-3100170205216 B-31 x 17,02mm25,4 x 17,0252434,5420,674015,879,62,526 6,216.61 SEK
22266-3100170205516 B-31 x 17,02mm25,4 x 17,0255458,7444,934015,879,62,526 6,921.15 SEK
22266-3100170205716 B-31 x 17,02mm25,4 x 17,0257474,9461,074015,879,62,526 7,407.28 SEK
22266-3100170206016 B-31 x 17,02mm25,4 x 17,0260499,1485,324015,879,62,526 8,173.57 SEK
22266-3100170206516 B-31 x 17,02mm25,4 x 17,0265539,5525,734015,879,62,526 9,538.13 SEK
22266-3100170207016 B-31 x 17,02mm25,4 x 17,0270579,9566,144015,879,62,526 11,000.92 SEK
22266-3100170207216 B-31 x 17,02mm25,4 x 17,0272596,1582,324015,879,62,526 11,617.68 SEK
22266-3100170207616 B-31 x 17,02mm25,4 x 17,0276628,4614,654015,879,62,526 12,909.30 SEK
22266-3100170208016 B-31 x 17,02mm25,4 x 17,0280660,7646,964015,879,62,526 14,285.68 SEK
22266-3100170208516 B-31 x 17,02mm25,4 x 17,0285701,2687,44015,879,62,526 16,042.21 SEK
22266-3100170209016 B-31 x 17,02mm25,4 x 17,0290741,6727,814015,879,62,526 17,925.20 SEK
22266-3100170209516 B-31 x 17,02mm25,4 x 17,0295782768,224015,879,62,526 19,933.17 SEK
22266-3100170211416 B-31 x 17,02mm25,4 x 17,02114935,6921,824015,879,62,526 28,486.28 SEK
22266-3100170212516 B-31 x 17,02mm25,4 x 17,021251024,51010,734015,879,62,526 34,129.07 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se