norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606
22255

Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Bright.Note:Sprockets with hub one side for DIN ISO 606 roller chains. The sprockets are pre-bored.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22255 Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606 297 kB

Drawings

Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1LCRCADAcc.PriceOrder
22255-1100170201316 B-11 x 17,02mm25,4 x 17,0213117,7106,12781616,2402,526 723.56 SEK
22255-1100170201416 B-11 x 17,02mm25,4 x 17,0214125,7114,15841616,2402,526 857.74 SEK
22255-1100170201516 B-11 x 17,02mm25,4 x 17,0215133,7122,17921616,2402,526 991.29 SEK
22255-1100170201616 B-11 x 17,02mm25,4 x 17,0216141,8130,21002016,2452,526 1,219.72 SEK
22255-1100170201716 B-11 x 17,02mm25,4 x 17,0217149,8138,221002016,2452,526 1,299.67 SEK
22255-1100170201816 B-11 x 17,02mm25,4 x 17,0218157,8146,281002016,2452,526 1,380.14 SEK
22255-1100170201916 B-11 x 17,02mm25,4 x 17,0219165,9154,331002016,2452,526 1,474.08 SEK
22255-1100170202016 B-11 x 17,02mm25,4 x 17,0220173,9162,381002016,2452,526 1,581.50 SEK
22255-1100170202116 B-11 x 17,02mm25,4 x 17,0221182170,431102016,2502,526 1,902.22 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se