norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 1“ x 17.02 mm DIN ISO 606
22252

Sprockets single 1“ x 17.02 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.
Grey cast iron GG22 from 38 teeth.
Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains. The sprockets are pre-bored.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22252 Sprockets single 1“ x 17.02 mm DIN ISO 606 238 kB

Drawings

Sprockets single 1“ x 17.02 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1LCRCADAcc.PriceOrder
22252-1100170200816 B-11 x 17,02mm25,4 x 17,02877,966,37421616,2352,526 58.94 SEK
22252-1100170200916 B-11 x 17,02mm25,4 x 17,02985,874,27501616,2352,526 69.71 SEK
22252-1100170201016 B-11 x 17,02mm25,4 x 17,021093,882,19551616,2352,526 78.17 SEK
22252-1100170201116 B-11 x 17,02mm25,4 x 17,0211101,790,14611616,2402,526 92.91 SEK
22252-1100170201216 B-11 x 17,02mm25,4 x 17,0212109,798,14691616,2402,526 110.46 SEK
22252-1100170201316 B-11 x 17,02mm25,4 x 17,0213117,7106,12781616,2402,526 129.27 SEK
22252-1100170201416 B-11 x 17,02mm25,4 x 17,0214125,7114,15841616,2402,526 138.15 SEK
22252-1100170201516 B-11 x 17,02mm25,4 x 17,0215133,7122,17921616,2402,526 163.55 SEK
22252-1100170201616 B-11 x 17,02mm25,4 x 17,0216141,8130,21002016,2452,526 185.38 SEK
22252-1100170201716 B-11 x 17,02mm25,4 x 17,0217149,8138,221002016,2452,526 199.91 SEK
22252-1100170201816 B-11 x 17,02mm25,4 x 17,0218157,8146,281002016,2452,526 226.88 SEK
22252-1100170201916 B-11 x 17,02mm25,4 x 17,0219165,9154,331002016,2452,526 240.77 SEK
22252-1100170202016 B-11 x 17,02mm25,4 x 17,0220173,9162,381002016,2452,526 255.72 SEK
22252-1100170202116 B-11 x 17,02mm25,4 x 17,0221182170,431102016,2502,526 306.19 SEK
22252-1100170202216 B-11 x 17,02mm25,4 x 17,0222190,1178,481102016,2502,526 326.88 SEK
22252-1100170202316 B-11 x 17,02mm25,4 x 17,0223198,1186,531102016,2502,526 339.11 SEK
22252-1100170202416 B-11 x 17,02mm25,4 x 17,0224206,2194,591102016,2502,526 352.17 SEK
22252-1100170202516 B-11 x 17,02mm25,4 x 17,0225214,2202,661102016,2502,526 380.91 SEK
22252-1100170202616 B-11 x 17,02mm25,4 x 17,0226222,3210,721202016,2502,526 418.42 SEK
22252-1100170202716 B-11 x 17,02mm25,4 x 17,0227230,4218,791202016,2502,526 432.11 SEK
22252-1100170202816 B-11 x 17,02mm25,4 x 17,0228238,4226,851202016,2502,526 455.62 SEK
22252-1100170202916 B-11 x 17,02mm25,4 x 17,0229246,5234,921202016,2502,526 474.33 SEK
22252-1100170203016 B-11 x 17,02mm25,4 x 17,0230254,62431202016,2502,526 499.30 SEK
22252-1100170203116 B-11 x 17,02mm25,4 x 17,0231262,6251,081202516,2502,526 522.82 SEK
22252-1100170203216 B-11 x 17,02mm25,4 x 17,0232270,7259,131202516,2502,526 543.30 SEK
22252-1100170203316 B-11 x 17,02mm25,4 x 17,0233278,8267,211202516,2502,526 570.89 SEK
22252-1100170203416 B-11 x 17,02mm25,4 x 17,0234286,9275,281202516,2502,526 613.62 SEK
22252-1100170203516 B-11 x 17,02mm25,4 x 17,0235294,9283,361202516,2502,526 640.79 SEK
22252-1100170203616 B-11 x 17,02mm25,4 x 17,0236303291,441202516,2502,526 666.08 SEK
22252-1100170203716 B-11 x 17,02mm25,4 x 17,0237311,1299,511202516,2502,526 699.73 SEK
22252-1100170203816 B-11 x 17,02mm25,4 x 17,0238319,2307,591103016,2652,526 763.17 SEK
22252-1100170204516 B-11 x 17,02mm25,4 x 17,0245377,9364,121253016,2702,526 978.12 SEK
22252-1100170205716 B-11 x 17,02mm25,4 x 17,0257474,9461,071253516,2702,526 1,257.14 SEK
22252-1100170207616 B-11 x 17,02mm25,4 x 17,0276628,4614,651403516,2802,526 2,221.88 SEK
22252-1100170209516 B-11 x 17,02mm25,4 x 17,0295782768,221404016,2802,526 3,770.68 SEK
22252-1100170211416 B-11 x 17,02mm25,4 x 17,02114935,6921,811504016,2802,526 5,653.56 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se