norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 1" x 17,02 mm DIN ISO 606
22253

Sprockets duplex 1" x 17,02 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains. The sprockets are pre-bored.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22253 Sprockets duplex 1" x 17,02 mm DIN ISO 606 300 kB

Drawings

Sprockets duplex 1" x 17,02 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B2LCRCADAcc.PriceOrder
22253-2100170200816 B-21 x 17,02mm25,4 x 17,02877,966,37422015,847,7652,526 122.27 SEK
22253-2100170200916 B-21 x 17,02mm25,4 x 17,02985,874,27502015,847,7652,526 150.69 SEK
22253-2100170201016 B-21 x 17,02mm25,4 x 17,021093,882,19562015,847,7652,526 185.91 SEK
22253-2100170201116 B-21 x 17,02mm25,4 x 17,0211101,790,14642015,847,7702,526 222.28 SEK
22253-2100170201216 B-21 x 17,02mm25,4 x 17,0212109,798,14722015,847,7702,526 256.86 SEK
22253-2100170201316 B-21 x 17,02mm25,4 x 17,0213117,7106,12802015,847,7702,526 298.87 SEK
22253-2100170201416 B-21 x 17,02mm25,4 x 17,0214125,7114,15882015,847,7702,526 342.24 SEK
22253-2100170201516 B-21 x 17,02mm25,4 x 17,0215133,7122,17962015,847,7702,526 390.83 SEK
22253-2100170201616 B-21 x 17,02mm25,4 x 17,0216141,8130,21042015,847,7702,526 440.36 SEK
22253-2100170201716 B-21 x 17,02mm25,4 x 17,0217149,8138,221122015,847,7702,526 498.16 SEK
22253-2100170201816 B-21 x 17,02mm25,4 x 17,0218157,8146,281202015,847,7702,526 538.18 SEK
22253-2100170201916 B-21 x 17,02mm25,4 x 17,0219165,9154,331282015,847,7702,526 597.11 SEK
22253-2100170202016 B-21 x 17,02mm25,4 x 17,0220173,9162,381302015,847,7702,526 646.23 SEK
22253-2100170202116 B-21 x 17,02mm25,4 x 17,0221182170,431302515,847,7702,526 693.04 SEK
22253-2100170202216 B-21 x 17,02mm25,4 x 17,0222190,1178,481302515,847,7702,526 743.31 SEK
22253-2100170202316 B-21 x 17,02mm25,4 x 17,0223198,1186,531302515,847,7702,526 796.08 SEK
22253-2100170202416 B-21 x 17,02mm25,4 x 17,0224206,2194,591302515,847,7702,526 854.18 SEK
22253-2100170202516 B-21 x 17,02mm25,4 x 17,0225214,2202,661302515,847,7702,526 910.20 SEK
22253-2100170202616 B-21 x 17,02mm25,4 x 17,0226222,3210,721302515,847,7702,526 968.20 SEK
22253-2100170202716 B-21 x 17,02mm25,4 x 17,0227230,4218,791302515,847,7702,526 1,029.53 SEK
22253-2100170202816 B-21 x 17,02mm25,4 x 17,0228238,4226,851302515,847,7702,526 1,092.97 SEK
22253-2100170202916 B-21 x 17,02mm25,4 x 17,0229246,5234,921302515,847,7702,526 1,162.88 SEK
22253-2100170203016 B-21 x 17,02mm25,4 x 17,0230254,62431302515,847,7702,526 1,230.59 SEK
22253-2100170203116 B-21 x 17,02mm25,4 x 17,0231262,6251,081402515,847,7702,526 1,320.15 SEK
22253-2100170203216 B-21 x 17,02mm25,4 x 17,0232270,7259,131402515,847,7702,526 1,390.48 SEK
22253-2100170203316 B-21 x 17,02mm25,4 x 17,0233278,8267,211402515,847,7702,526 1,468.34 SEK
22253-2100170203416 B-21 x 17,02mm25,4 x 17,0234286,9275,281402515,847,7702,526 1,554.44 SEK
22253-2100170203516 B-21 x 17,02mm25,4 x 17,0235294,9283,361402515,847,7702,526 1,643.06 SEK
22253-2100170203616 B-21 x 17,02mm25,4 x 17,0236303291,441402515,847,7702,526 1,732.19 SEK
22253-2100170203716 B-21 x 17,02mm25,4 x 17,0237311,1299,511402515,847,7702,526 1,814.33 SEK
22253-2100170203816 B-21 x 17,02mm25,4 x 17,0238319,2307,591402515,847,7702,526 1,901.59 SEK
22253-2100170203916 B-21 x 17,02mm25,4 x 17,0239327,2315,671402515,847,7702,526 1,989.05 SEK
22253-2100170204016 B-21 x 17,02mm25,4 x 17,0240335,3323,731402515,847,7702,526 2,222.92 SEK
22253-2100170204216 B-21 x 17,02mm25,4 x 17,0242353,7339,91402515,847,7702,526 2,411.44 SEK
22253-2100170204516 B-21 x 17,02mm25,4 x 17,0245377,9364,121402515,847,7702,526 2,710.63 SEK
22253-2100170204616 B-21 x 17,02mm25,4 x 17,0246386372,211402515,847,7702,526 2,901.34 SEK
22253-2100170204816 B-21 x 17,02mm25,4 x 17,0248402,1388,361402515,847,7702,526 3,108.36 SEK
22253-2100170205016 B-21 x 17,02mm25,4 x 17,0250418,3404,521402515,847,7702,526 3,361.77 SEK
22253-2100170205716 B-21 x 17,02mm25,4 x 17,0257474,9461,071604015,847,7822,526 4,804.91 SEK
22253-2100170206016 B-21 x 17,02mm25,4 x 17,0260499,1485,321604015,847,7822,526 5,791.81 SEK
22253-2100170207616 B-21 x 17,02mm25,4 x 17,0276628,4614,651604015,847,7822,526 7,534.35 SEK
22253-2100170209516 B-21 x 17,02mm25,4 x 17,0295782768,221804015,847,71092,526 11,599.50 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se