norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Roller chains duplex DIN ISO 606, curved link plate
22201

Roller chains duplex DIN ISO 606, curved link plate

go back

Item description/product images

DescriptionMaterial:Steel.Version:Pre-stretched.Note for ordering:Packaging unit: 5 metres with odd number of links. Ending with an inner link at both ends. Connecting links must be ordered separately.Note:European-type roller chains acc. to DIN ISO 606 with curved link plates (ISO No. 06 with straight links). All chains are pre-stretched. Initial lubrication: anti-corrosion mineral based oil.
B7 = maximum value for links.
Pitch = PxB1
Temperature range:-20°C to +120°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22201 Roller chains duplex DIN ISO 606, curved link plate 374 kB

Drawings

Roller chains duplex DIN ISO 606, curved link plate

Item selection/filter

Order No.ISO No.Pitch
inch
Pitch
mm
B2B4B7D1

D2EG~LNo. of
links
Break force
F min.
kN
CADAcc.PriceOrder
22201-080003062505 B-2-8,0 x 3,04,7714,33,152,315,647,11~50006257,8 1,068.41 SEK
22201-038073252506 B-23/8 x 7/329,525 x 5,728,5323,83,36,353,2810,248,26~500052516,9 780.31 SEK
22201-012051639308 B-21/2 x 5/1612,7 x 7,7511,3313,98,514,4513,9211,81~500039331,1 678.83 SEK
22201-058030831510 B-25/8 x 3/815,875 x 9,6513,2836,24,110,165,0816,5914,73~500031544,5 778.73 SEK
22201-034071626312 B-23/4 x 7/1619,05 x 11,6815,6242,24,612,075,7219,4616,13~500026357,8 1,195.59 SEK
22201-100170219716 B-21 x 17,02mm25,4 x 17,0225,45685,415,888,2831,8821,08~5000197106 1,583.49 SEK
22201-114034015720 B-21 1/4X3/431,75 x 19,5629,0179,76,119,0510,1936,4526,42~5000157170 2,156.57 SEK
22201-112100013124 B-21 1/2X138,1 x 25,437,92101,86,625,414,6348,3633,4~5000131280 4,168.30 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se