norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Sprocket steel C45.
Ball bearing made from ball-bearing steel.
Version:Sprocket black oxidised.Note:Ready-to-install idler sprockets complete with ball bearing. For DIN ISO 606 roller chains. The ball bearings are sealed both sides, permanently lubricated and therefore maintenance-free.Temperature range:-20°C to +120°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22280 Idler sprockets with ball bearing 283 kB

Drawings

Idler sprockets with ball bearing

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3B1L1L2CCADAcc.PriceOrder
22280-03807322106 B-13/8 x 7/329,525 x 5,722167,663,9140165,31218,31 78.79 SEK
22280-03807322206 B-13/8 x 7/329,525 x 5,722270,666,9340165,31218,31 80.47 SEK
22280-01205161408 B-11/2 x 5/1612,7 x 7,751461,957,0740167,21218,31,3 78.79 SEK
22280-01205161608 B-11/2 x 5/1612,7 x 7,751669,965,140167,21218,31,3 82.56 SEK
22280-01205161808 B-11/2 x 5/1612,7 x 7,75187873,1440167,21218,31,3 88.52 SEK
22280-05803081410 B-15/8 x 3/815,875 x 9,651478,271,3440169,11218,31,6 92.28 SEK
22280-05803081510 B-15/8 x 3/815,875 x 9,651583,276,3640169,11218,31,6 97.71 SEK
22280-05803081710 B-15/8 x 3/815,875 x 9,651793,386,3940169,11218,31,6 107.01 SEK
22280-03407161312 B-13/4 x 7/1619,05 x 11,681387,879,59401611,11218,32 109.10 SEK
22280-03407161512 B-13/4 x 7/1619,05 x 11,681599,891,63401611,11218,32 117.88 SEK
22280-10017021216 B-11 x 17,02mm25,4 x 17,0212109,798,14472016,21417,72,5 166.68 SEK