norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting links duplex, stainless steel DIN ISO 606, Form L
22213_L

Connecting links duplex, stainless steel DIN ISO 606, Form L

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4301.Note:Connecting links for DIN ISO 606 duplex roller chains.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22213_L Connecting links duplex, stainless steel DIN ISO 606, Form L 197 kB

Drawings

Connecting links duplex, stainless steel DIN ISO 606, Form L

Item selection/filter

Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22213-4038073206 B-29,5253/8 x 7/32 66.25 SEK
22213-4012051608 B-212,71/2 x 5/16 69.81 SEK
22213-4058030810 B-215,8755/8 x 3/8 95.51 SEK
22213-4034071612 B-219,053/4 x 7/16 149.02 SEK
22213-4100170216 B-225,41 x 17,02 mm 247.46 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se