norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Shrink disc to connect a hollow hub to a shaft. They are mounted on the OD of the hub and generate pressure on the hub wall by reducing the ID with wedge-formed rings, creating a press fit between the hub and shaft. They are suitable for static, dynamic and shock loads.

- for extremely high torques
- no axial shaft/hub offset when assembling
- self-centring

The version 23380-01-4072 has high tensile ISO 4762 screws.
Assembly:Remove existing transportation locks. Clean and lightly oil shaft, internal and external hub diameters. Do not use MoS2 or grease. Slide shrink disc onto hub. Then slide unit (shrink disc/hub) onto shaft and position correctly. Gently tighten clamping screws one after the other by hand. Then use a torque wrench to tighten the clamping screws crosswise in several increments to the defined tightening torque MS.
1st increment approx. 33% MS
2nd increment approx. 66% MS
3rd increment 100% MS

Dismantling: Gradually loosen all screws one after the other but do not fully remove from the thread. The shrinking disc usually loosens itself.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23382 Shrink discs Form B 317 kB
 Overview keyless locking couplings and shrink discs 89,2 kB

Drawings

Shrink discs Form B

Item selection/filter

Order No.Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23382-184480/11011/143894 x M612 236.59 SEK
23382-2047150/18018/203424 x M612 238.89 SEK
23382-2450160/210/28017/20/253295 x M612 255.61 SEK
23382-3060270/320/36023/25/283416 x M612 277.87 SEK
23382-3672510/710/95037/47/584835 x M835 280.90 SEK
23382-3872480/650/86036/43/524605 x M835 299.61 SEK
23382-4080810/880/96048/50/523396 x M835 299.61 SEK
23382-4480800/890/105052/57/603416 x M835 380.17 SEK
23382-50901500/1700/200079/87/943868 x M835 380.17 SEK
23382-551001600/2000/240078/88/993608 x M835 380.17 SEK
23382-601102200/2500/270092/98/1053169 x M835 384.88 SEK
23382-621102200/2500/270092/98/1053189 x M835 384.88 SEK
23382-681152400/3000/380094/111/1283299 x M835 471.20 SEK
23382-751383700/4700/5800135/156/17742410 x M1070 471.20 SEK
23382-801414200/5200/6300141/160/18039910 x M1070 600.88 SEK
Order No.D

D1DWBLL1CADAcc.PriceOrder
23382-1844184415/16191513 236.59 SEK
23382-2047204717/1819,315,313,5 238.89 SEK
23382-2450245019/20/22221815 255.61 SEK
23382-3060306024/25/26242017 277.87 SEK
23382-3672367227/30/3327,52218,5 280.90 SEK
23382-3872387227/30/3327,52218,5 299.61 SEK
23382-4080408034/35/3729,52420,5 299.61 SEK
23382-4480448035/36/3729,52420,5 380.17 SEK
23382-5090509038/40/4231,52622 380.17 SEK
23382-551005510042/45/4834,52925 380.17 SEK
23382-601106011048/50/5234,52924,5 384.88 SEK
23382-621106211048/50/5234,52924,5 384.88 SEK
23382-681156811550/55/6034,52924,5 471.20 SEK
23382-751387513855/60/6537,53126,3 471.20 SEK
23382-801418014160/65/7037,53126 600.88 SEK