norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Shrink disc to connect a hollow hub to a shaft. They are mounted on the OD of the hub and generate pressure on the hub wall by reducing the ID with wedge-formed rings, creating a press fit between the hub and shaft. They are suitable for static, dynamic and shock loads.

- for extremely high torques
- no axial shaft/hub offset when assembling
- self-centring

The version 23380-01-4072 has high tensile ISO 4762 screws.
Assembly:Remove existing transportation locks. Clean and lightly oil shaft, internal and external hub diameters. Do not use MoS2 or grease. Slide shrink disc onto hub. Then slide unit (shrink disc/hub) onto shaft and position correctly. Gently tighten clamping screws one after the other by hand. Then use a torque wrench to tighten the clamping screws crosswise in several increments to the defined tightening torque MS.
1st increment approx. 33% MS
2nd increment approx. 66% MS
3rd increment 100% MS

Dismantling: Gradually loosen all screws one after the other but do not fully remove from the thread. The shrinking disc usually loosens itself.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23380 Shrink discs Form A 341 kB
 Overview keyless locking couplings and shrink discs 89,2 kB

Drawings

Shrink discs Form A

Item selection/filter

Order No.Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23380-143730/37/488/8/102783 x M42,4 181.41 SEK
23380-164170/90/11015/18/203364 x M54 183.19 SEK
23380-184490/100/12016/18/202994 x M54 194.69 SEK
23380-2046110/140/16020/22/243365 x M54 194.69 SEK
23380-2150200/230/26031/34/373846 x M55 208.69 SEK
23380-2450240/270/30032/35/383366 x M55 208.69 SEK
23380-3052350/400/44038/41/432617 x M55 239.62 SEK
23380-3672590/690/70053/58/583035 x M612 268.77 SEK
23380-3872700/770/78062/65/632956 x M612 270.86 SEK
23380-4072720/730/79061/59/623106 x M612 291.46 SEK
23380-4480800/1000/105063/73/763127 x M612 316.22 SEK
23380-4880900/1050/120065/72/782607 x M612 330.01 SEK
23380-50901350/1500/170089/96/1033148 x M612 392.61 SEK
23380-551001300/1550/180078/87/962488 x M612 471.20 SEK
23380-621102400/2650/2800126/133/13633012 x M612 483.42 SEK
23380-681151900/2250/285095/104/12124510 x M612 516.44 SEK
23380-751382650/3300/4050121/139/1582777 x M830 647.17 SEK
23380-801453200/3900/4600126/143/1602597 x M830 683.12 SEK
Order No.D

D1DWBLL1L2CADAcc.PriceOrder
23380-1437143710/11/1214,81295 181.41 SEK
23380-1641164112/13/1418,515126,25 183.19 SEK
23380-1844184414/15/1618,515126,25 194.69 SEK
23380-2046204615/16/172117,5127 194.69 SEK
23380-2150215016/17/1822,519158 208.69 SEK
23380-2450245019/20/2122,519158 208.69 SEK
23380-3052305224/25/262622,5189,5 239.62 SEK
23380-3672367228/30/3127,523,51810 268.77 SEK
23380-3872387229/30/3130262110,5 270.86 SEK
23380-4072407230/31/3228,524,51910,5 291.46 SEK
23380-4480448032/35/3630262011 316.22 SEK
23380-4880488036/38/4030262211 330.01 SEK
23380-5090509038/40/4231,527,522,512 392.61 SEK
23380-551005510042/45/4834,530,52313 471.20 SEK
23380-621106211048/50/5234,530,52313 483.42 SEK
23380-681156811550/55/6034,530,523,513 516.44 SEK
23380-751387513855/60/6537,832,52514 647.17 SEK
23380-801458014560/65/7037,832,52514 683.12 SEK