norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Keyless locking coupling with low mass and moment of inertia. Easy to connect and release – no jamming on the shaft. Perfect for zero backlash connections. Excellent concentricity and running. Suitable for keyed and keyless shafts.

- for shaft diameters from 5 to 35 mm
- for high torques
- minimum axial offset when mounting
- self-centring
Assembly:Shaft and hub must be free of oil, grease and dirt. Do not lubricate keyless locking coupling. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten nut by hand and use a torque wrench to tighten to the defined tightening torque.Tolerances:Shaft diameter and hub hole
Form A ±0.04 mm.
Form B ±0.08 mm.
Surface quality Rz ≤ 16 µm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23368_B Keyless locking couplings with central nut, Form B 211 kB
 Overview keyless locking couplings and shrink discs 89,2 kB

Drawings

Keyless locking couplings with central nut, Form B

Item selection/filter

Order No.FormDD1LL1L2SWMax. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
Tightening torque
MS
Nm
CADAcc.PriceOrder
23368-1732B17323321113017418100110 279.96 SEK
23368-1832B1832332111301982192110 322.18 SEK
23368-2035B2035352311322582682150 333.77 SEK
23368-2235B2235352311322932780150 333.77 SEK
23368-2438B2438352311363302987185 333.77 SEK
23368-2538B2538352311363683194185 333.77 SEK
23368-3045B30453725114655045108300 443.29 SEK
23368-3250B32504128125061644100265 443.29 SEK
23368-3550B3550412812506814291265 443.29 SEK