norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Keyless locking coupling for extremely high torques.


- for shaft diameters from 25 to 85 mm
- for high torques
- minimum axial offset when mounting
- self-centring
Assembly:Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances:Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23362 Keyless locking couplings Form H for high torques 250 kB
 Overview keyless locking couplings and shrink discs 89,2 kB
 Calculating the minimum hub diameter 178 kB

Drawings

Keyless locking couplings Form H for high torques

Item selection/filter

Order No.DD1BL1L3Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on shaft P
N/mm²
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23362-2555255546324064964155806 x M617 192.91 SEK
23362-2855285546324087564250956 x M617 192.91 SEK
23362-3055305546324095064235956 x M617 192.91 SEK
23362-35603560604454130074165757 x M617 230.85 SEK
23362-38653865604554160084165958 x M617 257.07 SEK
23362-40654065604554168084155958 x M617 277.13 SEK
23362-4275427562445428001352501107 x M841 314.13 SEK
23362-4575457562445430501352351107 x M841 333.88 SEK
23362-488048807556673700155195908 x M841 363.03 SEK
23362-508050807456663950155185908 x M841 363.03 SEK
23362-5585558574566649001741901009 x M841 363.03 SEK
23362-60906090745666590019319510010 x M841 418.42 SEK
23362-6595659574566664501931809510 x M841 461.37 SEK
23362-70110701109070801095031321011010 x M1083 583.32 SEK
23362-75115751159070801170031320010510 x M1083 621.98 SEK
23362-80120801209070801375034420511011 x M1083 663.16 SEK
23362-85125851259070801600037521011512 x M1083 716.24 SEK