norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.
Cage sheet steel.
Labyrinth seal sheet steel. Lip seal NBR.
Version:2Z = sealed both sides with non-contact labyrinth seals.
2RSR = sealed both sides with contact lip seals.
Note:Deep groove ball bearings accept high radial and axial loads. Axial loads are absorbed in both directions. The versions 2Z and 2RSR are lubricated for life with a high quality grease.

The main dimensions of the deep groove ball bearings conform to DIN 625-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range:-30 °C to +110 °C.On request:Open deep groove ball bearing.
Other dimensions and versions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23800 Deep groove ball bearing FAG single row 424 kB

Drawings

Deep groove ball bearing FAG single row

Item selection/filter

Order No.AbbreviationVersion

DD1BR min.Dynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23800-100301004623-2Z2Z31040,1564022045000 53.09 SEK
23800-100401305624-2Z2Z41350,2129049038000 48.07 SEK
23800-100501605625-2Z2Z51650,3132044036000 48.28 SEK
23800-200501605625-2RSR2RSR51650,3132044024000 48.81 SEK
23800-100601906626-2Z2Z61960,32600110032000 48.81 SEK
23800-200601906626-2RSR2RSR61960,32600110022000 49.43 SEK
23800-100701906607-2Z2Z71960,32600110032000 43.37 SEK
23800-200701906607-2RSR2RSR71960,32600110022000 48.81 SEK
23800-100702207627-2Z2Z72270,33250137030000 49.43 SEK
23800-200702207627-2RSR2RSR72270,33250137020000 49.85 SEK
23800-100802207608-2Z2Z82270,33250137030000 43.16 SEK
23800-200802207608-2RSR2RSR82270,33250137020000 48.28 SEK
23800-100902407609-2Z2Z92470,33650163030000 44.21 SEK
23800-200902407609-2RSR2RSR92470,33650163020000 49.43 SEK
23800-100902608629-2Z2Z92680,34550196028000 50.58 SEK
23800-200902608629-2RSR2RSR92680,34550196019000 51.11 SEK
23800-10100190561800-2Z2Z101950,3145059036000 179.32 SEK
23800-20100190561800-2RSR2RSR101950,3145059018000 179.32 SEK
23800-1010026086000-2Z2Z102680,34550196028000 41.38 SEK
23800-2010026086000-2RSR2RSR102680,34550196019000 55.91 SEK
23800-1010030096200-2Z2Z103090,66000260026000 36.99 SEK
23800-2010030096200-2RSR2RSR103090,66000260017000 42.01 SEK
23800-1010035116300-2Z2Z1035110,68150345022000 58.10 SEK
23800-2010035116300-2RSR2RSR1035110,68150345015000 59.47 SEK
23800-10120210561801-2Z2Z122150,3152067032000 180.90 SEK
23800-20120210561801-2RSR2RSR122150,3152067018000 180.90 SEK
23800-1012028086001-2Z2Z122880,35100236026000 45.25 SEK
23800-2012028086001-2RSR2RSR122880,35100236018000 50.90 SEK
23800-1012032106201-2Z2Z1232100,66950310024000 38.87 SEK
23800-2012032106201-2RSR2RSR1232100,66950310016000 43.68 SEK
23800-1012037126301-2Z2Z12371219650415020000 60.30 SEK
23800-2012037126301-2RSR2RSR12371219650415013000 65.32 SEK
23800-10150240561802-2Z2Z152450,3165080028000 182.46 SEK
23800-20150240561802-2RSR2RSR152450,3165080016000 182.46 SEK
23800-1015032096002-2Z2Z153290,35600285024000 49.43 SEK
23800-2015032096002-2RSR2RSR153290,35600285016000 53.92 SEK
23800-1015035116202-2Z2Z1535110,67800375020000 41.38 SEK
23800-2015035116202-2RSR2RSR1535110,67800375014000 46.72 SEK
23800-1015042136302-2Z2Z154213111400540018000 67.51 SEK
23800-2015042136302-2RSR2RSR154213111400540012000 74.20 SEK
23800-1017035106003-2Z2Z1735100,36000325022000 52.57 SEK
23800-2017035106003-2RSR2RSR1735100,36000325014000 56.96 SEK
23800-1017040126203-2Z2Z1740120,69500475018000 47.23 SEK
23800-2017040126203-2RSR2RSR1740120,69500475012000 49.43 SEK
23800-1017047146303-2Z2Z174714113400655016000 78.38 SEK
23800-2017047146303-2RSR2RSR174714113400655011000 83.81 SEK
23800-1020042126004-2Z2Z2042120,69300500017000 57.79 SEK
23800-2020042126004-2RSR2RSR2042120,69300500012000 59.47 SEK
23800-1020047146204-2Z2Z204714112700655015000 56.43 SEK
23800-2020047146204-2RSR2RSR204714112700655010000 64.37 SEK
23800-1020052156304-2Z2Z2052151,116000780014000 85.90 SEK
23800-2020052156304-2RSR2RSR2052151,11600078009500 89.14 SEK
23800-1025047126005-2Z2Z2547120,610000585015000 66.15 SEK
23800-2025047126005-2RSR2RSR2547120,610000585010000 70.54 SEK
23800-1025052156205-2Z2Z255215114000780014000 66.46 SEK
23800-2025052156205-2RSR2RSR25521511400078009000 75.35 SEK
23800-1025062176305-2Z2Z2562171,1224001140011000 107.75 SEK
23800-2025062176305-2RSR2RSR2562171,122400114007500 121.43 SEK
23800-1030055136006-2Z2Z305513112700800013000 76.40 SEK
23800-2030055136006-2RSR2RSR30551311270080008500 86.43 SEK
23800-1030062166206-2Z2Z3062161193001120011000 88.83 SEK
23800-2030062166206-2RSR2RSR306216119300112007500 96.88 SEK
23800-1030072196306-2Z2Z3072191,129000163009500 145.37 SEK
23800-2030072196306-2RSR2RSR3072191,129000163006300 163.86 SEK
23800-1035062146007-2Z2Z3562141160001020011000 95.00 SEK
23800-2035062146007-2RSR2RSR356214116000102007500 107.01 SEK
23800-1035072176207-2Z2Z3572171,122500153009500 128.23 SEK
23800-2035072176207-2RSR2RSR3572171,122500153006300 135.33 SEK
23800-1035080216307-2Z2Z3580211,533500190008500 195.21 SEK
23800-2035080216307-2RSR2RSR3580211,533500190005600 220.81 SEK
23800-1040068156008-2Z2Z4068151166001160010000 126.65 SEK
23800-2040068156008-2RSR2RSR406815116600116006700 133.87 SEK
23800-1040080186208-2Z2Z4080181,129000180008500 154.98 SEK
23800-2040080186208-2RSR2RSR4080181,129000180005600 175.25 SEK
23800-1040090236308-2Z2Z4090231,542500250007500 275.46 SEK
23800-2040090236308-2RSR2RSR4090231,542500250005000 312.46 SEK
23800-1045075166009-2Z2Z457516120000143009000 164.18 SEK
23800-2045075166009-2RSR2RSR457516120000143006000 174.72 SEK
23800-1045085196209-2Z2Z4585191,131000204008000 190.51 SEK
23800-2045085196209-2RSR2RSR4585191,131000204005300 213.81 SEK
23800-1045100256309-2Z2Z45100251,553000315006700 348.10 SEK
23800-2045100256309-2RSR2RSR45100251,553000315004500 393.76 SEK
23800-1050080166010-2Z2Z508016120800156008500 191.03 SEK
23800-2050080166010-2RSR2RSR508016120800156005600 202.73 SEK
23800-1050090206210-2Z2Z5090201,136500240007500 231.06 SEK
23800-2050090206210-2RSR2RSR5090201,136500240004800 261.36 SEK
23800-1050110276310-2Z2Z5011027262000380006000 463.05 SEK
23800-2050110276310-2RSR2RSR5011027262000380004000 507.98 SEK