norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.
Cage reinforced fibre glass polyamide.
Version:NU floating bearing.
NJ support bearing.
Note:Cylinder roller bearings accept high radial loads. The bearings are separable. The bearing parts can be fitted independently of each other. This means that both bearing rings can have a tight fit. The bearings are supplied without seals. They can be lubricated with grease or oil from the side. Suitable for high speeds.
NU version are floating bearings and accept only radial forces. The outer ring has two flanges, the inner ring has none. Outer and inner rings can be displaced by the value S in both directions.

NJ versions are support bearings and accept axial loads in one direction in addition to radial loads. The outer ring has two flanges, the inner ring has one flange. Outer and inner rings can be displaced in one direction by the value S.

Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. This radial clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and are well suited for most applications.
Temperature range:-30 °C to +120 °C.On request:Other dimensions and versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23820 Cylinder roller bearing FAG with cage 475 kB

Drawings

Cylinder roller bearing FAG with cage

Item selection/filter

Order No.AbbreviationVersion

DD1BR min.R1 min.SDynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23820-001503511NU-202-E-TVP2NU floating bearing1535110,60,31,6151001040022000 319.77 SEK
23820-101503511NJ-202-E-TVP2NJ support bearing1535110,60,31,6151001040022000 342.13 SEK
23820-001704012NU-203-E-TVP2NU floating bearing1740120,60,31,2208001460018000 325.62 SEK
23820-101704012NJ-203-E-TVP2NJ support bearing1740120,60,31,2208001460018000 352.48 SEK
23820-002004714NU-204-E-TVP2NU floating bearing20471410,60,8325002470016000 333.88 SEK
23820-102004714NJ-204-E-TVP2NJ support bearing20471410,61325002470016000 374.22 SEK
23820-002505215NU-205-E-TVP2NU floating bearing25521510,61,3345002750015000 379.13 SEK
23820-102505215NJ-205-E-TVP2NJ support bearing25521510,61,2345002750015000 400.86 SEK
23820-003006216NU-206-E-TVP2NU floating bearing30621610,61,5450003600012000 419.05 SEK
23820-103006216NJ-206-E-TVP2NJ support bearing30621610,61,5450003600012000 463.77 SEK
23820-003507217NU-207-E-TVP2NU floating bearing3572171,10,60,7580004850010000 491.99 SEK
23820-103507217NJ-207-E-TVP2NJ support bearing3572171,10,60,7580004850010000 539.12 SEK
23820-004008018NU-208-E-TVP2NU floating bearing4080181,11,1163000530009000 553.12 SEK
23820-104008018NJ-208-E-TVP2NJ support bearing4080181,11,1163000530009000 623.56 SEK
23820-004508519NU-209-E-TVP2NU floating bearing4585191,11,1172000630008500 615.20 SEK
23820-104508519NJ-209-E-TVP2NJ support bearing4585191,11,11,972000630008500 675.39 SEK
23820-005009020NU-210-E-TVP2NU floating bearing5090201,11,11,375000690008000 679.36 SEK
23820-105009020NJ-210-E-TVP2NJ support bearing5090201,11,11,375000690008000 735.58 SEK