norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Housing washer, shaft washer and rolling elements, bearing steel.
Cage, steel.
Note:Axial ball bearings accept high axial loads from one direction but may not be loaded radially.
The bearings are separable. This means the bearing parts can be fitted independently of each other.

The main dimensions of the axial ball bearing conform to ISO 104 and DIN 711. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
Temperature range:-30 °C to +150 °C.On request:Other dimensions and versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23830 Axial ball bearing FAG single direction 490 kB

Drawings

Axial ball bearing FAG single direction

Item selection/filter

Order No.AbbreviationDD1D2TR min.Dynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23830-010024095110010241190,3100001400013000 175.35 SEK
23830-012026095110112261390,3104001530013000 176.19 SEK
23830-0120281151201122814110,6132001900010000 218.72 SEK
23830-015028095110215281690,3106001660012000 176.72 SEK
23830-0150321251202153217120,616600250009000 220.08 SEK
23830-017030095110317301890,3114001960011000 178.18 SEK
23830-0170351251203173519120,617300275008500 222.70 SEK
23830-0200351051104203521100,315000265009500 178.81 SEK
23830-0200401451204204022140,622400375007500 233.87 SEK
23830-0250421151105254226110,618000355009000 194.79 SEK
23830-0250471551205254727150,628000500006700 260.41 SEK
23830-0300471151106304732110,619000400008000 208.90 SEK
23830-0300521651206305232160,625000465006300 294.59 SEK
23830-0350521251107355237120,620000465007500 222.07 SEK
23830-035062185120735623718135500670005300 363.14 SEK
23830-0400601351108406042130,627000630006300 268.68 SEK
23830-040068195120840684219146500980004800 408.18 SEK
23830-0450651451109456547140,628000695006000 305.88 SEK
23830-045073205120945734720139000800004800 450.40 SEK
23830-0500701451110507052140,629000750005600 332.10 SEK
23830-0500782251210507852221500001060004300 498.99 SEK