norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Base material, steel.
Intermediate layer sintered bronze.
Bearing surface PTFE.
Version:Steel electro zinc-plated.Note:Maintenance-free rolled composite steel plain bearings particularly suitable for dry running. Also highly suitable for lubricated applications (oil lubrication). Very low wear and friction, no stick-slip effect. Suitable for rotary and oscillating movements, high chemical resistance, low water absorption.Technical data:Static load: max. 250 N/mm²
Dynamic load: max. 140 N/mm²
Friction coefficient, dry: 0.03 to 0.20
Sliding speed, dry: max. 2 m/s
Sliding speed, oil lubricated: max. 5 m/s
Thermal conductivity: 42 W(m*K)-1
Thermal expansion coefficient: 11*10-6 K-1
Temperature range: -195°C to +280°C
Assembly:The use of a suitable press mandrel is recommended to avoid damaging the bearing surface. The butt joint must be opposite the load zone. The bearing has an interference fit after installation. Gluing is possible but not required.Tolerances:Housing:
Recommended tolerance H7.
Surface finish Ra 0.8 to 1.6.
Chamfer (press-in side 0.8 to 1.2 x 15°).

Shaft:
Recommended tolerance h8 to f7. For applications at a low speed and small loads drawn shafts with h9 can also be used.
Shaft surface Ra 0.4 to 0.8 (preferably ground shafts) for drawn shafts Ra 1.6 to 3.2.
Drawing reference:
1) Butt joint
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23731 Plain bearings with collar 244 kB

Drawings

Plain bearings with collar

Item selection/filter

Order No.D

D1D2L1L2RCADAcc.PriceOrder
23731-0040050545,595,610,5 3.97 SEK
23731-006008076812711 3.97 SEK
23731-00801005810155,511 4.71 SEK
23731-00801009810159,511 5.34 SEK
23731-01001209101218911 7.01 SEK
23731-010012121012181211 7.32 SEK
23731-012014171214201711 9.52 SEK
23731-014016171416221711 10.56 SEK
23731-015017121517231211 9.20 SEK
23731-015017171517231711 9.82 SEK
23731-016018171618241711 10.03 SEK
23731-018020121820261211 12.12 SEK
23731-0200231120233011,51,51,5 12.86 SEK
23731-0220252122253221,51,51,5 20.48 SEK
23731-0250282625283526,51,51,5 23.10 SEK
23731-030034303034423022 31.77 SEK
23731-035039263539472622 36.78 SEK
23731-040044264044532622 42.12 SEK
23731-05005522505565222,52 57.79 SEK