norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Sintered bronze similar to SINT A50.Version:Oil impregnated (ca. 25 percent by volume oil).
Hardness min. 25 HB.
Note:The sintered bronze plain bearings are oil impregnated, self-lubricating, maintenance-free and ready for installation. During rotation the oil is applied to the shaft and absorbed by the bearing through capillary effect when stationary. Additional lubrication is not required under normal operating conditions.Technical data:Static load: max. 50 N/mm²
Dynamic load: max. 10 N/mm²
Friction coefficient, dry: 0.05 to 0.10
Sliding speed: max. 5 m/s
Maximum pv value: 1.6 N/mm² * m/s
Temperature range: -20 °C to +100 °C
Assembly:Press in plain bearings, do not hammer in. The use of a suitable press mandrel is advisable. Without a mandrel there is a risk that the bearing may deform during installation. After press-fitting into a housing with bore H7 the bore D has a H7 tolerance.Tolerances:Housing:
Recommended tolerance H7.

Shaft:
Recommended tolerance h6 to h9. Hardened or non-hardened ground shafts can be used (for secondary applications drawn shafts can also be used).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23761 Plain bearing sintered bronze with collar 294 kB

Drawings

Plain bearing sintered bronze with collar

Item selection/filter

Order No.D

D1D2L1L2RCADAcc.PriceOrder
23761-004008044812420,3 12.02 SEK
23761-004008084812820,3 12.02 SEK
23761-0060100661014620,3 12.33 SEK
23761-00601010610141020,3 12.33 SEK
23761-00601016610141620,3 14.84 SEK
23761-0080120881216820,3 11.70 SEK
23761-00801212812161220,3 14.00 SEK
23761-00801216812161620,3 16.09 SEK
23761-01001310101316101,50,6 11.70 SEK
23761-01001316101316161,50,6 14.00 SEK
23761-01001510101520102,50,6 17.46 SEK
23761-01001516101520162,50,6 22.26 SEK
23761-010016101016221030,6 24.66 SEK
23761-010016161016221630,6 32.51 SEK
23761-01201512121518121,50,6 14.00 SEK
23761-01201516121518161,50,6 15.47 SEK
23761-01201712121722122,50,6 19.55 SEK
23761-01201716121722162,50,6 23.62 SEK
23761-012018121218241230,6 28.84 SEK
23761-012018201218242030,6 42.12 SEK
23761-014018141418221420,6 21.22 SEK
23761-014020141420261430,6 38.04 SEK
23761-015020151520251530,6 32.51 SEK
23761-015020201520252030,6 43.79 SEK
23761-016020161620241620,6 23.62 SEK
23761-016020201620242020,6 28.12 SEK
23761-016022161622281630,6 36.99 SEK
23761-016022201622282030,6 42.43 SEK
23761-016022251622282530,6 52.46 SEK
23761-018022181822261820,6 28.84 SEK
23761-018024181824301830,6 44.94 SEK
23761-020024162024281620,6 27.80 SEK
23761-020024202024282020,6 33.86 SEK
23761-020026162026321630,6 49.02 SEK
23761-020026202026322030,6 51.41 SEK
23761-020026252026322530,6 62.28 SEK
23761-020026322026323230,6 62.60 SEK
23761-022028152228341530,6 56.22 SEK
23761-022028202228342030,6 69.50 SEK
23761-022028252228342530,6 81.83 SEK
23761-02503020253035202,50,8 48.07 SEK
23761-02503025253035252,50,8 58.84 SEK
23761-02503220253239203,50,8 82.87 SEK
23761-02503225253239253,50,8 85.27 SEK
23761-02803322283338222,50,8 57.59 SEK
23761-02803336283338362,50,8 109.21 SEK
23761-028036222836442240,8 95.93 SEK
23761-028036362836443640,8 145.67 SEK
23761-030038203038462040,8 106.91 SEK
23761-030038253038462540,8 125.40 SEK
23761-030038303038463040,8 148.60 SEK
23761-032040203240482040,8 101.37 SEK
23761-032040253240482540,8 118.50 SEK
23761-032040303240483040,8 164.07 SEK
23761-03604528364554284,50,8 179.85 SEK
23761-03604536364554364,50,8 232.31 SEK
23761-040050254050602550,8 167.20 SEK
23761-040050404050604050,8 252.16 SEK
23761-050060325060703251 274.42 SEK
23761-050060505060705051 359.38 SEK