norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Sintered bronze similar to SINT A50.Version:Oil impregnated (ca. 25 percent by volume oil).
Hardness min. 25 HB.
Note:The sintered bronze plain bearings are oil impregnated, self-lubricating, maintenance-free and ready for installation. During rotation the oil is applied to the shaft and absorbed by the bearing through capillary effect when stationary. Additional lubrication is not required under normal operating conditions.Technical data:Static load: max. 50 N/mm²
Dynamic load: max. 10 N/mm²
Friction coefficient, dry: 0.05 to 0.10
Sliding speed: max. 5 m/s
Maximum pv value: 1.6 N/mm² * m/s
Temperature range: -20 °C to +100 °C
Assembly:Press in plain bearings, do not hammer in. The use of a suitable press mandrel is advisable. Without a mandrel there is a risk that the bearing may deform during installation. After press-fitting into a housing with bore H7 the bore D has a H7 tolerance.Tolerances:Housing:
Recommended tolerance H7.

Shaft:
Recommended tolerance h6 to h9. Hardened or non-hardened ground shafts can be used (for secondary applications drawn shafts can also be used).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23760 Plain bearing sintered bronze cylindrical 272 kB

Drawings

Plain bearing sintered bronze cylindrical

Item selection/filter

Order No.

D

D1LCADAcc.PriceOrder
23760-00300604364 7.52 SEK
23760-00300606366 8.26 SEK
23760-00400704474 8.26 SEK
23760-00400804484 8.26 SEK
23760-00500808588 8.26 SEK
23760-005008105810 9.52 SEK
23760-005008165816 11.70 SEK
23760-00600906696 9.20 SEK
23760-006009106910 11.70 SEK
23760-006009126912 12.02 SEK
23760-006009166916 12.02 SEK
23760-006010066106 9.52 SEK
23760-0060101061010 11.70 SEK
23760-0060101261012 12.02 SEK
23760-0060101661016 12.02 SEK
23760-006012066126 10.66 SEK
23760-008011088118 10.35 SEK
23760-0080111281112 10.98 SEK
23760-008012088128 12.02 SEK
23760-0080121281212 12.33 SEK
23760-0080122081220 16.09 SEK
23760-01001310101310 14.00 SEK
23760-01001416101416 17.46 SEK
23760-01001610101610 15.47 SEK
23760-01201512121512 14.00 SEK
23760-01201520121520 17.46 SEK
23760-01201612121612 15.47 SEK
23760-01201812121812 22.68 SEK
23760-01201816121816 26.75 SEK
23760-01201820121820 27.80 SEK
23760-01401822141822 26.03 SEK
23760-01402014142014 26.33 SEK
23760-01402018142018 30.42 SEK
23760-01501920151920 27.80 SEK
23760-01502116152116 29.47 SEK
23760-01602016162016 22.26 SEK
23760-01602020162020 31.56 SEK
23760-01602025162025 32.51 SEK
23760-01602032162032 38.04 SEK
23760-01602216162216 28.12 SEK
23760-01602220162220 36.99 SEK
23760-01602232162232 58.52 SEK
23760-01802218182218 31.88 SEK
23760-01802418182418 38.04 SEK
23760-01802428182428 57.27 SEK
23760-01802518182518 43.47 SEK
23760-02002432202432 43.79 SEK
23760-02002516202516 32.51 SEK
23760-02002520202520 36.27 SEK
23760-02002525202525 42.12 SEK
23760-02002532202532 53.71 SEK
23760-02002620202620 36.99 SEK
23760-02002625202625 49.02 SEK
23760-02002632202632 65.11 SEK
23760-02002825202825 62.28 SEK
23760-02202822222822 57.59 SEK
23760-02503020253020 42.85 SEK
23760-02503025253025 52.15 SEK
23760-02503032253032 65.42 SEK
23760-02503040253040 78.79 SEK
23760-02503220253220 53.41 SEK
23760-02503225253225 63.86 SEK
23760-02503232253232 89.35 SEK
23760-02503240253240 107.54 SEK
23760-02803628283628 91.86 SEK
23760-03003824303824 91.44 SEK
23760-03003830303830 107.22 SEK
23760-03003838303838 141.81 SEK
23760-03204032324032 123.94 SEK
23760-03504428354428 137.10 SEK
23760-03504435354435 171.28 SEK
23760-03504535354535 179.22 SEK
23760-03604536364536 180.79 SEK
23760-04004632404632 113.81 SEK
23760-04004640404640 133.34 SEK
23760-04005025405025 135.96 SEK
23760-04005040405040 221.65 SEK
23760-04505545455545 282.26 SEK
23760-04505645455645 363.14 SEK
23760-05005632505632 156.86 SEK
23760-05005650505650 242.86 SEK
23760-05006032506032 242.86 SEK
23760-05006040506040 276.20 SEK
23760-05006050506050 323.02 SEK