norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:High performance ceramic Z141.Version:GroundAdvantages:- Exceptionally wear-resistant
- Dimensionally stable even at high temperatures
- Electrically insulating
- Frequency neutral
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23679 Guide bushes, ceramic 136 kB
 Technical information, high performance ceramic 75,5 kB

Drawings

Guide bushes, ceramic

Item selection/filter

Order No.D

D1LL1RCADAcc.PriceOrder
23679-00250050092,55911 1,032.46 SEK
23679-0030006012361211 1,032.46 SEK
23679-00330060123,361211 1,032.46 SEK
23679-0040007012471211 1,111.88 SEK
23679-00420080124,281211 1,111.88 SEK
23679-0050008012581211 1,111.88 SEK
23679-0060010016610161,251,5 1,191.30 SEK
23679-00680120166,812161,251,5 1,191.30 SEK
23679-0080012016812161,251,5 1,191.30 SEK
23679-00850150208,515201,52 1,429.56 SEK